20068059
28002422001E
| Quantity | Unit price |
|---|---|
| 1 + | £ 10.0925 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Length | 2.697 in |
|---|---|
| Length | 68.5 mm |
| Width | 1.102 in |
| Width | 28.0 mm |
| Mount Type | Bumper |
| Actuation Lever Type | Double |
| Mounting Orientation | Right Handed |
| Finish | Zinc Plated |
| Type | Bumper |
| Commodity Code | 8301409000 |
| Latch Type | Rotary Latch |
| Latch Material | Steel |
| Colour | Natural |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue