Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Width | Length | Type | View | |
|---|---|---|---|---|---|---|---|
| 197 In stock |
M6
|
0.492 in
12.5 mm
|
1.496 in
38.0 mm
|
Bolt
|
|||
| £ 0.1325 - £ 0.2062 | 500 In stock |
|
0.248 in
6.3 mm
|
0.646 in
16.4 mm
|
Retainer Clip
|
||
| 10134627 | £ 0.1914 - £ 0.2127 | 150 In stock |
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
Mounting Bracket
|
|
| £ 0.1122 - £ 0.1246 | 460 In stock |
|
0.248 in
6.3 mm
|
0.567 in
14.4 mm
|
Retainer Clip
|
||
| 20068318 | £ 4.0625 - £ 4.5139 | Request the lead time here |
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
|
| 20080563 | £ 0.7089 - £ 0.7877 | 222 In stock |
M8
|
1 in
25.4 mm
|
1.5 in
38.1 mm
|
Bolt
|
|
| 20080556 | £ 0.6002 - £ 0.6669 | 151 In stock |
M8
|
1 in
25.4 mm
|
1.575 in
40.0 mm
|
Bolt
|
|
| £ 3.8914 - £ 4.3238 | 9 In stock |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
||
| £ 4.533 - £ 5.0367 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
| £ 4.0625 - £ 4.5139 | 10 In stock |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
|||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
|||
| £ 4.7033 - £ 5.2259 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
| £ 4.7033 - £ 5.2259 | 10 In stock |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
| £ 5.1729 - £ 5.7476 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
|||
| £ 5.9318 - £ 6.5909 | 7 In stock |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| 20068363 | £ 5.1729 - £ 5.7476 | 10 In stock |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
|
| £ 4.8347 - £ 5.3719 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
| £ 5.539 - £ 6.1544 | 7 In stock |
4.0 mm
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue