Menu Search

Cable with spring 4.0 mm 1000.0 mm Steel Zinc Plated

Essentra Part Number:

20068349

Manufacturer Part Number:

2801111000E

7 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 £ 6.1544
5 + £ 5.539
Standard pack: 1

Order in multiple of 1

Total price:

£ 6.15

1 x £ 6.1544

Specifications

Imperial
Metric
SKU attributes
Length 1000.0 mm
Width 5.0 mm
Thread Size 4.0 mm
Compatibility Mini Rotary Latch
Hole Size 4.0 mm
Type Cable with Spring
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us