Menu Search

Cable with spring M6 1000.0 mm Steel Zinc Plated

Item code:

2801211000E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 9.9205
Standard pack: 1

Order in multiple of 1

Total price:

£ 9.92

1 x £ 9.9205

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Length 1000.0 mm
Width 5.0 mm
Thread Size M6
Hole Size 4.0 mm
Type Cable with Spring
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us