Rotary Latch accessories offer maximum security and convenience in push-to-close engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Width | Length | Type | View | |
|---|---|---|---|---|---|---|---|
| £ 2.425 - £ 2.425 | 150 In stock |
M6
|
0.492 in
12.5 mm
|
1.496 in
38.0 mm
|
Bolt
|
||
| 32103044E | £ 0.1914 - £ 0.2127 | 150 In stock |
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
Mounting Bracket
|
|
| £ 0.1122 - £ 0.1246 | Request the lead time here |
|
0.248 in
6.3 mm
|
0.567 in
14.4 mm
|
Retainer Clip
|
||
| £ 0.1325 - £ 0.2062 | 500 In stock |
|
0.248 in
6.3 mm
|
0.646 in
16.4 mm
|
Retainer Clip
|
||
| SB3E | £ 2.0237 - £ 2.0237 | Request the lead time here |
M10
|
1.13 in
28.7 mm
|
2.059 in
52.3 mm
|
Bolt
|
|
| 2801311500E | £ 4.5362 - £ 5.0402 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
|
| £ 5.1729 - £ 5.7476 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| £ 6.5258 - £ 10.1512 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| £ 4.377 - £ 4.8634 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
| £ 5.9318 - £ 6.5909 | Request the lead time here |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable without Spring
|
||
| SB1E | £ 0.7089 - £ 0.7877 | 147 In stock |
M8
|
1 in
25.4 mm
|
1.5 in
38.1 mm
|
Bolt
|
|
| 2801112000E | £ 5.1729 - £ 5.7476 | 10 In stock |
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
|
| £ 4.8347 - £ 5.3719 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
| 2801101000E | £ 4.0625 - £ 4.5139 | Request the lead time here |
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
|
| £ 5.539 - £ 6.1544 | Request the lead time here |
4.0 mm
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable with Spring
|
||
| £ 3.8914 - £ 4.3238 | 9 In stock |
M6
|
0.197 in
5.0 mm
|
39.37 in
1000.0 mm
|
Cable without Spring
|
||
| £ 4.533 - £ 5.0367 | 10 In stock |
M6
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable with Spring
|
||
| £ 4.0625 - £ 4.5139 | 10 In stock |
|
0.197 in
5.0 mm
|
59.055 in
1500.0 mm
|
Cable without Spring
|
||
| SB2E | £ 0.6002 - £ 0.6669 | 151 In stock |
M8
|
1 in
25.4 mm
|
1.575 in
40.0 mm
|
Bolt
|
|
| £ 4.568 - £ 5.0756 | Request the lead time here |
M6
|
0.197 in
5.0 mm
|
78.74 in
2000.0 mm
|
Cable with Spring
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue