Menu Search

Rod Ends with Eye Hole

In stock

Steel rods with eye bolts that come in a range of sizes.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
37 results
Product SKUs information
Essentra Part Number Price range Availability Length to Hole Center Thread Size Inside Diameter Outside Diameter Thread Length View
10501092 Request the lead time here
130.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
Request the lead time here
130.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
Request the lead time here
100.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
Request the lead time here
75.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
10501115 Request the lead time here
75.0 mm
M12
12.0 mm
25.0 mm
40.0 mm
Request the lead time here
75.0 mm
M10
10.0 mm
20.0 mm
40.0 mm
Request the lead time here
50.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
Request the lead time here
50.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
Request the lead time here
75.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
10501238 Request the lead time here
160.0 mm
M20
20.0 mm
40.0 mm
63.0 mm
10501054 Request the lead time here
75.0 mm
M10
10.0 mm
20.0 mm
40.0 mm
Request the lead time here
130.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
Request the lead time here
130.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
Request the lead time here
50.0 mm
M6
6.0 mm
14.0 mm
32.0 mm
Request the lead time here
100.0 mm
M20
20.0 mm
40.0 mm
50.0 mm
Request the lead time here
130.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
Request the lead time here
160.0 mm
M20
20.0 mm
40.0 mm
63.0 mm
Request the lead time here
50.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
10501160 Request the lead time here
75.0 mm
M16
16.0 mm
32.0 mm
50.0 mm
Request the lead time here
75.0 mm
M8
8.0 mm
18.0 mm
32.0 mm
  • of 2
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

10501092


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Stainless Steel

10501214


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Stainless Steel

10501139


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M6 32.0 mm 14.0 mm Stainless Steel

10501313


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M12 40.0 mm 25.0 mm Stainless Steel

10501115


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    14.0 mm
  • Shank Diameter
    12.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    12.0 mm
Eye Bolt M10 40.0 mm 20.0 mm Steel

10501047


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    12.0 mm
  • Shank Diameter
    10.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.0 mm
Eye Bolt M6 32.0 mm 14.0 mm Steel

10501283


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Stainless Steel

10501337


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Steel

10501344


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M20 63.0 mm 40.0 mm Stainless Steel

10501238


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    160.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M10 40.0 mm 20.0 mm Stainless Steel

10501054


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    12.0 mm
  • Shank Diameter
    10.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    10.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Steel

10501207


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Stainless Steel

10501153


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M6 32.0 mm 14.0 mm Stainless Steel

10501290


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    7.0 mm
  • Shank Diameter
    6.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    6.0 mm
Eye Bolt M20 50.0 mm 40.0 mm Steel

10501184


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    100.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Steel

10501146


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    130.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M20 63.0 mm 40.0 mm Steel

10501221


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    22.0 mm
  • Shank Diameter
    20.0 mm
  • Length to Hole Center
    160.0 mm
  • Outside Diameter
    40.0 mm
  • Inside Diameter
    20.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Steel

10501320


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    50.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm
Eye Bolt M16 50.0 mm 32.0 mm Steel

10501160


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    17.0 mm
  • Shank Diameter
    16.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    32.0 mm
  • Inside Diameter
    16.0 mm
Eye Bolt M8 32.0 mm 18.0 mm Stainless Steel

10501351


Stock Levels
Request the lead time here
Attributes
  • Head Thickness
    9.0 mm
  • Shank Diameter
    8.0 mm
  • Length to Hole Center
    75.0 mm
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    8.0 mm