10501344
1504687
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Head Thickness | 9.0 mm |
|---|---|
| Head Thickness | 0.354 in |
| Shank Diameter | 8.0 mm |
| Shank Diameter | 0.315 in |
| Length to Hole Center | 75.0 mm |
| Length to Hole Center | 2.953 in |
| Outside Diameter | 0.709 in |
| Outside Diameter | 18.0 mm |
| Inside Diameter | 8.0 mm |
| Inside Diameter | 0.315 in |
| Thread Length | 1.26 in |
| Thread Length | 32.0 mm |
| Thread Size | M8 |
| Material | Steel |
| Head Type | Spade w/Shoulder Head |
| Thread Type | Threaded |
| Type | Swing bolts |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue