Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.
Material: PE Colour: Red, White Series Code: SR1604, SR1603
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | Colour | H | Grip Type | d | h1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10544 | £ 0.7597 - £ 2.2856 | Request the lead time here |
0.524 in
13.3 mm
|
White
|
0.559 in
14.2 mm
|
With Finger Grip
|
5.315 in
135.0 mm
|
0.047 in
1.2 mm
|
|
|
| £ 0.0972 - £ 0.2976 | 700 In stock |
0.421 in
10.7 mm
|
Red
|
0.472 in
12.0 mm
|
With Finger Grip
|
2.362 in
60.0 mm
|
0.051 in
1.3 mm
|
1
|
||
| £ 0.0535 - £ 0.1166 | 1600 In stock |
0.425 in
10.8 mm
|
White
|
0.457 in
11.6 mm
|
With Finger Grip
|
1.575 in
40.0 mm
|
0.047 in
1.2 mm
|
|
||
| £ 0.1757 - £ 0.3348 | 117360 In stock |
0.492 in
12.5 mm
|
White
|
0.551 in
14.0 mm
|
With Finger Grip
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.3713 - £ 1.1374 | Request the lead time here |
0.48 in
12.2 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.724 in
120.0 mm
|
0.071 in
1.8 mm
|
1
|
||
| £ 0.2579 - £ 0.7414 | 450 In stock |
0.492 in
12.5 mm
|
White
|
0.551 in
14.0 mm
|
With Finger Grip
|
3.937 in
100.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.72 - £ 1.8816 | 780 In stock |
0.512 in
13.0 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.921 in
125.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| £ 0.4507 - £ 0.4592 | Request the lead time here |
0.48 in
12.2 mm
|
White
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.724 in
120.0 mm
|
0.071 in
1.8 mm
|
|
||
| £ 0.7753 - £ 2.1314 | Request the lead time here |
0.524 in
13.3 mm
|
Red
|
0.559 in
14.2 mm
|
With Finger Grip
|
5.315 in
135.0 mm
|
0.047 in
1.2 mm
|
1
|
||
| £ 0.1715 - £ 0.3561 | 4410 In stock |
0.492 in
12.5 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
3.15 in
80.0 mm
|
0.059 in
1.5 mm
|
1
|
||
| 199152 | £ 0.2338 - £ 0.691 | Request the lead time here |
0.492 in
12.5 mm
|
Red
|
0.551 in
14.0 mm
|
With Finger Grip
|
3.543 in
90.0 mm
|
0.063 in
1.6 mm
|
1
|
|
| £ 0.1331 - £ 0.3348 | Request the lead time here |
0.413 in
10.5 mm
|
White
|
0.472 in
12.0 mm
|
Without Finger Grip
|
2.756 in
70.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.1369 - £ 0.2038 | Request the lead time here |
0.307 in
7.8 mm
|
Red
|
0.315 in
8.0 mm
|
With Finger Grip
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
1
|
||
| 10543 | £ 0.72 - £ 1.9454 | Request the lead time here |
0.512 in
13.0 mm
|
White
|
0.551 in
14.0 mm
|
With Finger Grip
|
4.921 in
125.0 mm
|
0.039 in
1.0 mm
|
|
|
| £ 0.0603 - £ 0.1257 | Request the lead time here |
0.425 in
10.8 mm
|
Red
|
0.461 in
11.7 mm
|
With Finger Grip
|
1.969 in
50.0 mm
|
0.047 in
1.2 mm
|
1
|
||
| 199175 | £ 0.1357 - £ 0.2737 | 600 In stock |
0.413 in
10.5 mm
|
Red
|
0.472 in
12.0 mm
|
With Finger Grip
|
2.756 in
70.0 mm
|
0.059 in
1.5 mm
|
1
|
|
| £ 0.0972 - £ 0.2453 | Request the lead time here |
0.421 in
10.7 mm
|
White
|
0.472 in
12.0 mm
|
With Finger Grip
|
2.362 in
60.0 mm
|
0.051 in
1.3 mm
|
|
||
| £ 0.1331 - £ 0.3322 | Request the lead time here |
0.413 in
10.5 mm
|
White
|
0.472 in
12.0 mm
|
With Finger Grip
|
2.756 in
70.0 mm
|
0.059 in
1.5 mm
|
|
||
| £ 0.1297 - £ 0.1997 | Request the lead time here |
0.307 in
7.8 mm
|
White
|
0.315 in
8.0 mm
|
With Finger Grip
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
|
||
| £ 0.0603 - £ 0.1581 | Request the lead time here |
0.425 in
10.8 mm
|
White
|
0.461 in
11.7 mm
|
With Finger Grip
|
1.969 in
50.0 mm
|
0.047 in
1.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue