| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.2038 |
| 10000 + | £ 0.1369 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 30.0 mm |
|---|---|
| d | 1.181 in |
| H | 8.0 mm |
| H | 0.315 in |
| h1 | 0.039 in |
| h1 | 1.0 mm |
| h | 7.8 mm |
| h | 0.307 in |
| Colour | Red |
| Material | LDPE - PIR |
| Grip Type | With Finger Grip |
| Type | 1 |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 98% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue