Menu Search

Ribbed Pipe-End Plugs PCR

In stock

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size D H Pipe Diameter View
£ 0.4511 - £ 0.5013 Request the lead time here
35.0 mm
£ 0.5043 - £ 0.5603 Request the lead time here
5"
138.5 mm
35.0 mm
139.7 mm
£ 1.0591 - £ 1.1767 Request the lead time here
8"
218.0 mm
40.0 mm
219.1 mm
£ 0.0341 - £ 0.0531 Request the lead time here
11.5 mm
£ 0.0426 - £ 0.0663 Request the lead time here
14.7 mm
20.0 mm
15.0 mm
£ 0.0785 - £ 0.1221 Request the lead time here
30.8 mm
£ 0.1877 - £ 0.2919 Request the lead time here
1 1/4"
41.0 mm
30.8 mm
£ 0.2581 - £ 0.4014 Request the lead time here
1 1/2"
47.5 mm
25.0 mm
£ 0.064 - £ 0.0995 Request the lead time here
31.4 mm
£ 0.0704 - £ 0.1095 Request the lead time here
1/2"
31.4 mm
£ 0.4053 - £ 0.6304 Request the lead time here
2 1/2"
75.0 mm
30.0 mm
£ 0.3989 - £ 0.6205 Request the lead time here
72.7 mm
30.0 mm
73.0 mm
£ 0.0682 - £ 0.1061 Request the lead time here
31.4 mm
£ 0.1173 - £ 0.1825 Request the lead time here
1"
32.5 mm
30.8 mm
33.7 mm
£ 0.2858 - £ 0.4446 Request the lead time here
63.0 mm
30.0 mm
63.5 mm
£ 0.0422 - £ 0.0657 Request the lead time here
20.0 mm
£ 0.0704 - £ 0.1095 2000 In stock
21.7 mm
31.4 mm
22.0 mm
£ 0.122 - £ 0.1898 Request the lead time here
34.7 mm
30.8 mm
35.0 mm
£ 0.1387 - £ 0.2157 Request the lead time here
30.8 mm
£ 0.4042 - £ 0.4491 Request the lead time here
35.0 mm
  • of 3
Ribbed Pipe-End Plug 130.0 mm LDPE - PCR Green

20749651

Price Range
£ 0.5013 - £ 0.4511

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 139.7 mm LDPE - PCR Green

20749668

Price Range
£ 0.5603 - £ 0.5043

Stock Levels
Request the lead time here
Attributes
  • D
    138.5 mm
  • H
    35.0 mm
  • Pipe Diameter
    139.7 mm
  • Nominal Pipe Size
    5"
  • Colour
    Green
Ribbed Pipe-End Plug 219.1 mm LDPE - PCR Green

20749729

Price Range
£ 1.1767 - £ 1.0591

Stock Levels
Request the lead time here
Attributes
  • D
    218.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    219.1 mm
  • Nominal Pipe Size
    8"
  • Colour
    Green
Ribbed Pipe-End Plug 10.0 mm LDPE - PCR Green

20749293

Price Range
£ 0.0531 - £ 0.0341

Stock Levels
Request the lead time here
Attributes
  • H
    11.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 15.0 mm LDPE - PCR Green

20749316

Price Range
£ 0.0663 - £ 0.0426

Stock Levels
Request the lead time here
Attributes
  • D
    14.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    15.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 30.0 mm LDPE - PCR Green

20749392

Price Range
£ 0.1221 - £ 0.0785

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 42.4 mm-41.3 mm LDPE - PCR Green

20749446

Price Range
£ 0.2919 - £ 0.1877

Stock Levels
Request the lead time here
Attributes
  • D
    41.0 mm
  • H
    30.8 mm
  • Nominal Pipe Size
    1 1/4"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 48.3 mm-47.5 mm LDPE - PCR Green

20749453

Price Range
£ 0.4014 - £ 0.2581

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    25.0 mm
  • Nominal Pipe Size
    1 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 20.0 mm LDPE - PCR Green

20749330

Price Range
£ 0.0995 - £ 0.064

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 21.3 mm LDPE - PCR Green

20749347

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Nominal Pipe Size
    1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Ribbed Pipe-End Plug 76.2 mm-75.0 mm LDPE - PCR Green

20749514

Price Range
£ 0.6304 - £ 0.4053

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    30.0 mm
  • Nominal Pipe Size
    2 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 73.0 mm LDPE - PCR Green

20749507

Price Range
£ 0.6205 - £ 0.3989

Stock Levels
Request the lead time here
Attributes
  • D
    72.7 mm
  • H
    30.0 mm
  • Pipe Diameter
    73.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 25.0 mm-24.8 mm LDPE - PCR Green

20749361

Price Range
£ 0.1061 - £ 0.0682

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 33.7 mm LDPE - PCR Green

20749408

Price Range
£ 0.1825 - £ 0.1173

Stock Levels
Request the lead time here
Attributes
  • D
    32.5 mm
  • H
    30.8 mm
  • Pipe Diameter
    33.7 mm
  • Nominal Pipe Size
    1"
  • Colour
    Green
Ribbed Pipe-End Plug 63.5 mm LDPE - PCR Green

20749491

Price Range
£ 0.4446 - £ 0.2858

Stock Levels
Request the lead time here
Attributes
  • D
    63.0 mm
  • H
    30.0 mm
  • Pipe Diameter
    63.5 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 12.0 mm LDPE - PCR Green

20749309

Price Range
£ 0.0657 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 22.0 mm LDPE - PCR Green

20749354

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
2000 In stock
Attributes
  • D
    21.7 mm
  • H
    31.4 mm
  • Pipe Diameter
    22.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 35.0 mm LDPE - PCR Green

20749415

Price Range
£ 0.1898 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • D
    34.7 mm
  • H
    30.8 mm
  • Pipe Diameter
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 44.5 mm-45.4 mm LDPE - PCR Green

20749583

Price Range
£ 0.2157 - £ 0.1387

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 110.0 mm LDPE - PCR Green

20749637

Price Range
£ 0.4491 - £ 0.4042

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000