Quantity | Unit price |
---|---|
100 - 499 | £ 0.4491 |
500 + | £ 0.4042 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 4.311 in |
---|---|
D | 109.5 mm |
H | 35.0 mm |
H | 1.378 in |
Pipe Diameter | 110.0 mm |
Pipe Diameter | 4.331 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue