Menu Search

Ribbed Pipe-End Plugs PCR

In stock

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size D H Pipe Diameter View
£ 0.2476 - £ 0.3851 Request the lead time here
66.3 mm
30.0 mm
66.7 mm
£ 0.4511 - £ 0.5013 Request the lead time here
35.0 mm
£ 0.5043 - £ 0.5603 Request the lead time here
5"
138.5 mm
35.0 mm
139.7 mm
£ 1.0591 - £ 1.1767 Request the lead time here
8"
218.0 mm
40.0 mm
219.1 mm
£ 0.2581 - £ 0.4014 Request the lead time here
1 1/2"
47.5 mm
25.0 mm
£ 0.2431 - £ 0.3782 Request the lead time here
53.7 mm
25.0 mm
54.0 mm
  • of 3
Ribbed Pipe-End Plug 66.7 mm LDPE - PCR Green

20749606

Price Range
£ 0.3851 - £ 0.2476

Stock Levels
Request the lead time here
Attributes
  • D
    66.3 mm
  • H
    30.0 mm
  • Pipe Diameter
    66.7 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 130.0 mm LDPE - PCR Green

20749651

Price Range
£ 0.5013 - £ 0.4511

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 139.7 mm LDPE - PCR Green

20749668

Price Range
£ 0.5603 - £ 0.5043

Stock Levels
Request the lead time here
Attributes
  • D
    138.5 mm
  • H
    35.0 mm
  • Pipe Diameter
    139.7 mm
  • Nominal Pipe Size
    5"
  • Colour
    Green
Ribbed Pipe-End Plug 219.1 mm LDPE - PCR Green

20749729

Price Range
£ 1.1767 - £ 1.0591

Stock Levels
Request the lead time here
Attributes
  • D
    218.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    219.1 mm
  • Nominal Pipe Size
    8"
  • Colour
    Green
Ribbed Pipe-End Plug 48.3 mm-47.5 mm LDPE - PCR Green

20749453

Price Range
£ 0.4014 - £ 0.2581

Stock Levels
Request the lead time here
Attributes
  • D
    47.5 mm
  • H
    25.0 mm
  • Nominal Pipe Size
    1 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 54.0 mm LDPE - PCR Green

20749477

Price Range
£ 0.3782 - £ 0.2431

Stock Levels
Request the lead time here
Attributes
  • D
    53.7 mm
  • H
    25.0 mm
  • Pipe Diameter
    54.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR