Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | D | H | Pipe Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0704 - £ 0.1095 | Request the lead time here |
1/2"
|
|
1.236 in
31.4 mm
|
|
||
| £ 0.064 - £ 0.0995 | Request the lead time here |
|
|
1.236 in
31.4 mm
|
|
||
| £ 0.2858 - £ 0.4446 | Request the lead time here |
|
2.48 in
63.0 mm
|
1.181 in
30.0 mm
|
2.5 in
63.5 mm
|
||
| £ 0.4053 - £ 0.6304 | Request the lead time here |
2 1/2"
|
2.953 in
75.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 0.3989 - £ 0.6205 | Request the lead time here |
|
2.862 in
72.7 mm
|
1.181 in
30.0 mm
|
2.874 in
73.0 mm
|
||
| £ 0.1387 - £ 0.2157 | Request the lead time here |
|
|
1.213 in
30.8 mm
|
|
||
| £ 0.4042 - £ 0.4491 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
|
||
| £ 0.0682 - £ 0.1061 | Request the lead time here |
|
|
1.236 in
31.4 mm
|
|
||
| £ 0.1173 - £ 0.1825 | Request the lead time here |
1"
|
1.28 in
32.5 mm
|
1.213 in
30.8 mm
|
1.327 in
33.7 mm
|
||
| £ 0.5704 - £ 0.6338 | Request the lead time here |
5 1/2"
|
|
1.378 in
35.0 mm
|
|
||
| £ 0.6715 - £ 0.7462 | Request the lead time here |
|
|
1.575 in
40.0 mm
|
|
||
| £ 0.0555 - £ 0.0863 | Request the lead time here |
|
0.697 in
17.7 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.0718 - £ 0.1117 | Request the lead time here |
3/4"
|
|
1.236 in
31.4 mm
|
|
||
| £ 0.1212 - £ 0.1886 | Request the lead time here |
|
|
1.213 in
30.8 mm
|
|
||
| £ 0.0516 - £ 0.0803 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
|
||
| £ 0.5396 - £ 0.8394 | Request the lead time here |
4"
|
4.449 in
113.0 mm
|
1.378 in
35.0 mm
|
4.5 in
114.3 mm
|
||
| £ 1.2707 - £ 1.4119 | Request the lead time here |
10"
|
10.709 in
272.0 mm
|
1.575 in
40.0 mm
|
10.748 in
273.0 mm
|
||
| £ 0.0726 - £ 0.1129 | Request the lead time here |
|
|
1.236 in
31.4 mm
|
|
||
| £ 0.305 - £ 0.4745 | Request the lead time here |
2"
|
2.35 in
59.7 mm
|
1.181 in
30.0 mm
|
2.374 in
60.3 mm
|
||
| £ 0.0341 - £ 0.0531 | Request the lead time here |
|
|
0.453 in
11.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue