Quantity | Unit price |
---|---|
30 - 149 | £ 0.7462 |
150 + | £ 0.6715 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 193.0 mm |
---|---|
D | 7.598 in |
H | 1.575 in |
H | 40.0 mm |
Pipe Diameter | 193.7 mm |
Pipe Diameter | 7.626 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue