Menu Search

Ribbed Pipe-End Plugs PCR

In stock

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size D H Pipe Diameter View
£ 0.0422 - £ 0.0657 Request the lead time here
20.0 mm
£ 0.0704 - £ 0.1095 2000 In stock
21.7 mm
31.4 mm
22.0 mm
£ 0.122 - £ 0.1898 Request the lead time here
34.7 mm
30.8 mm
35.0 mm
£ 0.1706 - £ 0.2654 Request the lead time here
30.8 mm
£ 0.2627 - £ 0.4087 Request the lead time here
25.0 mm
£ 0.4692 - £ 0.7299 Request the lead time here
30.0 mm
£ 0.1739 - £ 0.2706 Request the lead time here
25.0 mm
£ 0.353 - £ 0.3922 Request the lead time here
30.0 mm
£ 0.3696 - £ 0.4107 Request the lead time here
105.0 mm
35.0 mm
105.0 mm
£ 0.5783 - £ 0.6425 Request the lead time here
159.5 mm
35.0 mm
160.0 mm
£ 0.8515 - £ 0.9462 Request the lead time here
40.0 mm
£ 0.0555 - £ 0.0863 Request the lead time here
17.7 mm
20.0 mm
18.0 mm
£ 0.0718 - £ 0.1117 Request the lead time here
3/4"
31.4 mm
£ 0.0726 - £ 0.1129 Request the lead time here
31.4 mm
£ 0.1212 - £ 0.1886 Request the lead time here
30.8 mm
£ 0.305 - £ 0.4745 Request the lead time here
2"
59.7 mm
30.0 mm
60.3 mm
£ 0.0516 - £ 0.0803 Request the lead time here
20.0 mm
£ 0.5396 - £ 0.8394 Request the lead time here
4"
113.0 mm
35.0 mm
114.3 mm
£ 0.4634 - £ 0.7209 Request the lead time here
35.0 mm
£ 0.4276 - £ 0.4752 Request the lead time here
35.0 mm
  • of 3
Ribbed Pipe-End Plug 12.0 mm LDPE - PCR Green

20749309

Price Range
£ 0.0657 - £ 0.0422

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 22.0 mm LDPE - PCR Green

20749354

Price Range
£ 0.1095 - £ 0.0704

Stock Levels
2000 In stock
Attributes
  • D
    21.7 mm
  • H
    31.4 mm
  • Pipe Diameter
    22.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 35.0 mm LDPE - PCR Green

20749415

Price Range
£ 0.1898 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • D
    34.7 mm
  • H
    30.8 mm
  • Pipe Diameter
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 40.0 mm LDPE - PCR Green

20749439

Price Range
£ 0.2654 - £ 0.1706

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 50.0 mm LDPE - PCR Green

20749460

Price Range
£ 0.4087 - £ 0.2627

Stock Levels
Request the lead time here
Attributes
  • H
    25.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 85.0 mm LDPE - PCR Green

20749521

Price Range
£ 0.7299 - £ 0.4692

Stock Levels
Request the lead time here
Attributes
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 57.0 mm LDPE - PCR Green

20749590

Price Range
£ 0.2706 - £ 0.1739

Stock Levels
Request the lead time here
Attributes
  • H
    25.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 92.4 mm LDPE - PCR Green

20749613

Price Range
£ 0.3922 - £ 0.353

Stock Levels
Request the lead time here
Attributes
  • H
    30.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 105.0 mm LDPE - PCR Green

20749620

Price Range
£ 0.4107 - £ 0.3696

Stock Levels
Request the lead time here
Attributes
  • D
    105.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    105.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 160.0 mm LDPE - PCR Green

20749682

Price Range
£ 0.6425 - £ 0.5783

Stock Levels
Request the lead time here
Attributes
  • D
    159.5 mm
  • H
    35.0 mm
  • Pipe Diameter
    160.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 206.0 mm LDPE - PCR Green

20749712

Price Range
£ 0.9462 - £ 0.8515

Stock Levels
Request the lead time here
Attributes
  • H
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 18.0 mm LDPE - PCR Green

20749323

Price Range
£ 0.0863 - £ 0.0555

Stock Levels
Request the lead time here
Attributes
  • D
    17.7 mm
  • H
    20.0 mm
  • Pipe Diameter
    18.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 26.9 mm-26 mm LDPE - PCR Green

20749378

Price Range
£ 0.1117 - £ 0.0718

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Nominal Pipe Size
    3/4"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Ribbed Pipe-End Plug 28.0 mm-28.5 mm LDPE - PCR Green

20749385

Price Range
£ 0.1129 - £ 0.0726

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 38.0 mm LDPE - PCR Green

20749422

Price Range
£ 0.1886 - £ 0.1212

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 60.3 mm LDPE - PCR Green

20749484

Price Range
£ 0.4745 - £ 0.305

Stock Levels
Request the lead time here
Attributes
  • D
    59.7 mm
  • H
    30.0 mm
  • Pipe Diameter
    60.3 mm
  • Nominal Pipe Size
    2"
  • Colour
    Green
Ribbed Pipe-End Plug 16.0 mm LDPE - PCR Green

20749545

Price Range
£ 0.0803 - £ 0.0516

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 114.3 mm LDPE - PCR Green

20749552

Price Range
£ 0.8394 - £ 0.5396

Stock Levels
Request the lead time here
Attributes
  • D
    113.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    114.3 mm
  • Nominal Pipe Size
    4"
  • Colour
    Green
Ribbed Pipe-End Plug 108.0 mm LDPE - PCR Green

20749569

Price Range
£ 0.7209 - £ 0.4634

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 117.5 mm LDPE - PCR Green

20749644

Price Range
£ 0.4752 - £ 0.4276

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000