Quantity | Unit price |
---|---|
50 - 499 | £ 0.2706 |
500 - 2499 | £ 0.1933 |
2500 + | £ 0.1739 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 2.224 in |
---|---|
D | 56.5 mm |
H | 0.984 in |
H | 25.0 mm |
Pipe Diameter | 2.244 in |
Pipe Diameter | 57.0 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue