Menu Search

Ribbed Pipe-End Plug 117.5 mm LDPE - PCR Green

Essentra Part Number:

20749644

Manufacturer Part Number:

20749644

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.4752
500 + £ 0.4276
Standard pack: 100

Order in multiple of 100

Total price:

£ 47.52

100 x £ 0.4752

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
H 35.0 mm
Colour Green
Material LDPE - PCR
Recycled Content Percentage % 100%
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us