Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nominal Pipe Size | D | H | Pipe Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 1.2707 - £ 1.4119 | Request the lead time here |
10"
|
10.709 in
272.0 mm
|
1.575 in
40.0 mm
|
10.748 in
273.0 mm
|
||
| £ 0.0516 - £ 0.0803 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
|
||
| £ 0.6556 - £ 0.7285 | Request the lead time here |
6"
|
6.575 in
167.0 mm
|
1.378 in
35.0 mm
|
6.626 in
168.3 mm
|
||
| £ 2.1377 - £ 2.3752 | Request the lead time here |
12"
|
12.717 in
323.0 mm
|
1.575 in
40.0 mm
|
12.752 in
323.9 mm
|
||
| £ 0.4927 - £ 0.7664 | Request the lead time here |
3"
|
3.465 in
88.0 mm
|
1.181 in
30.0 mm
|
3.5 in
88.9 mm
|
||
| £ 0.8515 - £ 0.9462 | Request the lead time here |
|
|
1.575 in
40.0 mm
|
|
||
| £ 0.0277 - £ 0.0431 | Request the lead time here |
|
|
0.472 in
12.0 mm
|
|
||
| £ 0.0422 - £ 0.0657 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
|
||
| £ 0.0426 - £ 0.0663 | Request the lead time here |
|
0.579 in
14.7 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.1706 - £ 0.2654 | Request the lead time here |
|
|
1.213 in
30.8 mm
|
|
||
| £ 0.2627 - £ 0.4087 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.4692 - £ 0.7299 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
|
||
| £ 0.1739 - £ 0.2706 | Request the lead time here |
|
|
0.984 in
25.0 mm
|
|
||
| £ 0.353 - £ 0.3922 | Request the lead time here |
|
|
1.181 in
30.0 mm
|
|
||
| £ 1.0591 - £ 1.1767 | Request the lead time here |
8"
|
8.583 in
218.0 mm
|
1.575 in
40.0 mm
|
8.626 in
219.1 mm
|
||
| £ 0.2581 - £ 0.4014 | Request the lead time here |
1 1/2"
|
1.87 in
47.5 mm
|
0.984 in
25.0 mm
|
|
||
| £ 0.2431 - £ 0.3782 | Request the lead time here |
|
2.114 in
53.7 mm
|
0.984 in
25.0 mm
|
2.126 in
54.0 mm
|
||
| £ 0.5396 - £ 0.8394 | Request the lead time here |
4"
|
4.449 in
113.0 mm
|
1.378 in
35.0 mm
|
4.5 in
114.3 mm
|
||
| £ 0.4634 - £ 0.7209 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
|
||
| £ 0.4276 - £ 0.4752 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue