Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1311 - £ 0.1366 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
6.4 mm
£ 0.1014 - £ 0.1057 12000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0962 - £ 0.1023 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1061 - £ 0.1105 7000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
CRLCBSRE-6-01BK £ 0.1044 - £ 0.1087 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
CRLCBSM1-5-19 £ 0.0358 - £ 0.0389 Request the lead time here
4.0 mm
6.5 mm
1.6 mm
1.6 - 2.0 mm
5.0 mm
£ 0.1785 - £ 0.1856 5300 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1913 - £ 0.1998 Request the lead time here
4.0 mm
6.5 mm
1.6 mm
1.6 - 2.0 mm
8.0 mm
£ 0.0211 - £ 0.0229 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
CRLCBSR-5-01BK £ 0.108 - £ 0.1125 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
8.0 mm
£ 0.3189 - £ 0.326 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
16.0 mm
£ 0.1559 - £ 0.1615 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.1184 - £ 0.1443 Request the lead time here
5.0 mm
5.5 mm
1.0 mm
0.5 - 1.0 mm
8.0 mm
£ 0.1184 - £ 0.1443 Request the lead time here
5.0 mm
5.5 mm
1.0 mm
0.5 - 1.0 mm
14.0 mm
£ 0.1375 - £ 0.1527 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
12.7 mm
RLCBSRS-4-01 £ 0.1122 - £ 0.1247 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
6.4 mm
£ 0.1153 - £ 0.1282 265000 In stock
4.8 mm
4.8 mm
1.6 mm
1.6 mm
11.1 mm
£ 0.2367 - £ 0.2367 Request the lead time here
8.0 mm
8.0 mm
1.0 - 1.4 mm
1.0 - 1.4 mm
8.0 mm
£ 0.1455 - £ 0.1616 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
15.9 mm
£ 0.1582 - £ 0.1758 Request the lead time here
4.8 mm
4.8 mm
1.6 mm
1.6 mm
9.5 mm
  • of 13
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

CRLCBSR-4-19

Price Range
£ 0.1366 - £ 0.1311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSRE-10-01

Price Range
£ 0.1057 - £ 0.1014

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSRE-8-01

Price Range
£ 0.1023 - £ 0.0962

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSR-8-01

Price Range
£ 0.1105 - £ 0.1061

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

CRLCBSRE-6-01BK

Price Range
£ 0.1087 - £ 0.1044

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 5.0 mm Nylon 6/6 UL94 V-0 Natural

CRLCBSM1-5-19

Price Range
£ 0.0389 - £ 0.0358

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

CRLCBSRE-8-19

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
5300 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-0 Natural

CRLCBSM1-8-19

Price Range
£ 0.1998 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-2 Black

CRLCBSRE-10-01B

Price Range
£ 0.0229 - £ 0.0211

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-2 Black

CRLCBSR-5-01BK

Price Range
£ 0.1125 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 16.0 mm PA6 UL94 V-0 Natural

CRLCBSM-16-19

Price Range
£ 0.326 - £ 0.3189

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

CRLCBSRE-4-19

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSB-8-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    5.0 mm
  • Panel Thickness A Range
    1.0 mm
  • Panel Thickness B Range
    0.5 - 1.0 mm
  • Spacer Length
    8.0 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

RLCBSB-14-01

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    5.0 mm
  • Panel Thickness A Range
    1.0 mm
  • Panel Thickness B Range
    0.5 - 1.0 mm
  • Spacer Length
    14.0 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

RLCBSRS-8-01

Price Range
£ 0.1527 - £ 0.1375

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    12.7 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

RLCBSRS-4-01

Price Range
£ 0.1247 - £ 0.1122

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    6.4 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

RLCBSRS-7-01

Price Range
£ 0.1282 - £ 0.1153

Stock Levels
265000 In stock
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    11.1 mm
Reverse Locking Standoff 8.0 mm PA6 UL94 V-2 Natural

468696

Price Range
£ 0.2367 - £ 0.2367

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Flat Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    8.0 mm
  • Panel Thickness A Range
    1.0 - 1.4 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

RLCBSRS-10-01

Price Range
£ 0.1616 - £ 0.1455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    15.9 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

RLCBSRS-6-01

Price Range
£ 0.1758 - £ 0.1582

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Diameter A
    4.8 mm
  • Panel Thickness A Range
    1.6 mm
  • Panel Thickness B Range
    1.6 mm
  • Spacer Length
    9.5 mm