Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1117 - £ 0.1162 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
9.5 mm
£ 0.1474 - £ 0.153 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
12.7 mm
£ 0.1573 - £ 0.1601 Request the lead time here
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.6 mm
4.0 mm
£ 0.1362 - £ 0.1682 12000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
10.0 mm
£ 0.3997 - £ 0.4167 Request the lead time here
4.0 mm
5.5 mm
1.6 mm
1.0 - 1.7 mm
28.0 mm
£ 0.1803 - £ 0.2052 2000 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.12 - £ 0.125 Request the lead time here
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
4.8 mm
£ 0.3713 - £ 0.3855 Request the lead time here
3.0 mm
5.5 mm
1.1 - 1.6 mm
1.1 - 1.6 mm
9.7 mm
£ 0.326 - £ 0.3401 Request the lead time here
3.0 mm
4.0 mm
1.6 - 1.9 mm
0.8 - 1.0 mm
2.5 mm
£ 0.1853 - £ 0.2127 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
CRLCBSR-5-01 £ 0.0962 - £ 0.1023 17000 In stock
4.0 mm
6.0 mm
1.6 mm
0.8 - 1.2 mm
7.9 mm
£ 0.143 - £ 0.1589 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
14.3 mm
£ 0.3586 - £ 0.3742 Request the lead time here
3.0 mm
5.5 mm
1.1 - 1.6 mm
1.1 - 1.6 mm
8.0 mm
£ 0.0851 - £ 0.0905 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.326 - £ 0.3401 Request the lead time here
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.0 mm
2.5 mm
£ 0.3586 - £ 0.3742 100 In stock
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.2 mm
5.0 mm
£ 0.2612 - £ 0.2823 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
7.9 mm
£ 0.3586 - £ 0.3742 Request the lead time here
3.0 mm
4.0 mm
1.4 - 1.6 mm
0.8 - 1.6 mm
6.0 mm
£ 0.111 - £ 0.1233 Request the lead time here
4.0 mm
6.4 mm
1.6 mm
1.5 - 1.65 mm
9.5 mm
£ 0.2127 - £ 0.2425 11000 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
  • of 13
Reverse Locking Standoff 9.5 mm PA6 UL94 V-2 Black

CRLCBSR-6-01BK

Price Range
£ 0.1162 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

CRLCBSR-8-19

Price Range
£ 0.153 - £ 0.1474

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 4.0 mm PA6 Natural

468753

Price Range
£ 0.1601 - £ 0.1573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-2 Black

CRLCBSK2-10-01B

Price Range
£ 0.1682 - £ 0.1362

Stock Levels
12000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 28.0 mm PA6 Natural

100328000002

Price Range
£ 0.4167 - £ 0.3997

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    5.8 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

RLCBSPR-4-01BK

Price Range
£ 0.2052 - £ 0.1803

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 4.8 mm PA6 UL94 V-0 Natural

CRLCBSR-3-19

Price Range
£ 0.125 - £ 0.12

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 9.7 mm PA6 Natural

100330300002

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.6 mm
Reverse Locking Standoff 2.5 mm PA6 Natural

100330700002

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.7 mm
Reverse Locking Standoff 11.1 mm PA6 UL94 V-2 Black

RLCBSPR-7-01BK

Price Range
£ 0.2127 - £ 0.1853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 7.9 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSR-5-01

Price Range
£ 0.1023 - £ 0.0962

Stock Levels
17000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.0 mm
Reverse Locking Standoff 14.3 mm Nylon 6/6 UL94 V-2 Natural

RLCBSPR-9-01

Price Range
£ 0.1589 - £ 0.143

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 8.0 mm PA6 Natural

100330200002

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.6 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

CRLCBSRE-4-01

Price Range
£ 0.0905 - £ 0.0851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 2.5 mm PA6 Natural

100330600002

Price Range
£ 0.3401 - £ 0.326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    2.7 mm
Reverse Locking Standoff 5.0 mm PA6 Natural

100331000002

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 7.9 mm PA6 UL94 V-0 Natural

RLCBSPR-5-19

Price Range
£ 0.2823 - £ 0.2612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    4.8 mm
Reverse Locking Standoff 6.0 mm PA6 Natural

100331100002

Price Range
£ 0.3742 - £ 0.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

RLCBSR1-6-01

Price Range
£ 0.1233 - £ 0.111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.3 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-2 Black

RLCBSR-4-01BK

Price Range
£ 0.2425 - £ 0.2127

Stock Levels
11000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm