These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| 10002131 | £ 0.0938 - £ 0.0997 | 2104 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.189 in
4.8 mm
|
|
| £ 0.3586 - £ 0.3742 | 3775 In stock |
0.118 in
3.0 mm
|
0.217 in
5.5 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.043 - 0.063 in
1.1 - 1.6 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0358 - £ 0.0389 | 10000 In stock |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.2381 - £ 0.248 | 5000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3586 - £ 0.3742 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.055 - 0.063 in
1.4 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| 10002117 | £ 0.1237 - £ 0.1288 | 2000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.748 in
19.0 mm
|
|
| £ 0.1573 - £ 0.1601 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.055 - 0.063 in
1.4 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.157 in
4.0 mm
|
||
| £ 0.3926 - £ 0.4082 | Request the lead time here |
0.118 in
3.0 mm
|
0.157 in
4.0 mm
|
0.055 - 0.063 in
1.4 - 1.6 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1913 - £ 0.1998 | 5117 In stock |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
0.063 in
1.6 mm
|
0.063 - 0.079 in
1.6 - 2.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1362 - £ 0.1682 | 12000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1913 - £ 0.1998 | 4000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.276 in
7.0 mm
|
||
| 10023433 | £ 0.1695 - £ 0.1884 | 67 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.252 in
6.4 mm
|
|
| £ 0.1803 - £ 0.2052 | 566 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.311 in
7.9 mm
|
||
| £ 0.1704 - £ 0.194 | 40 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.0929 - £ 0.0988 | 39891 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.252 in
6.4 mm
|
||
| £ 0.1311 - £ 0.1366 | 3998 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.031 - 0.047 in
0.8 - 1.2 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0797 - £ 0.0984 | 6000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
| £ 0.0797 - £ 0.0984 | 38000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1184 - £ 0.1443 | 630 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.0936 - £ 0.0974 | 383 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue