Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1567 - £ 0.1934 211000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
8.0 mm
£ 0.0797 - £ 0.0984 4000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0797 - £ 0.0984 6000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0917 - £ 0.1132 2000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1184 - £ 0.1443 630 In stock
4.0 mm
5.5 mm
1.6 mm
0.5 - 1.0 mm
14.0 mm
£ 0.0797 - £ 0.0984 38000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.0936 - £ 0.0974 383 In stock
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
10.0 mm
£ 0.0797 - £ 0.0984 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
4.8 mm
£ 0.0797 - £ 0.0984 14000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
10022771 £ 0.1147 - £ 0.1275 10000 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
6.4 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
9.5 mm
10023204 £ 0.0936 - £ 0.0974 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
12.0 mm
£ 0.136 - £ 0.1507 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
2.0 mm
16.0 mm
£ 0.1362 - £ 0.1682 28000 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
10.0 mm
£ 0.1123 - £ 0.1248 709 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
10001806 £ 0.0917 - £ 0.1132 5000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
4.8 mm
£ 0.136 - £ 0.1507 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.6 mm
16.0 mm
£ 0.1077 - £ 0.1121 240 In stock
4.0 mm
5.4 mm
1.6 mm
1.6 mm
12.0 mm
  • of 13
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10001912

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
211000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10557181

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10001813

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10001783

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10001820

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10001868

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10022931

Price Range
£ 0.1443 - £ 0.1184

Stock Levels
630 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Panel Thickness A Range
    1.6 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10001851

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
38000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10023099

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
383 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 4.8 mm Nylon 6/6 UL94 V-2 Natural

10001790

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10001837

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
14000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10022771

Price Range
£ 0.1275 - £ 0.1147

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 9.5 mm PA6 UL94 V-0 Natural

10001844

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-2 Natural

10023204

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 16.0 mm Nylon 6/6 UL94 V-0 Natural

10023235

Price Range
£ 0.1507 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10001875

Price Range
£ 0.1682 - £ 0.1362

Stock Levels
28000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10022788

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
709 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 4.8 mm PA6 UL94 V-0 Natural

10001806

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 16.0 mm PA6 UL94 V-0 Natural

10023174

Price Range
£ 0.1507 - £ 0.136

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 12.0 mm Nylon 6/6 UL94 V-0 Natural

10023136

Price Range
£ 0.1121 - £ 0.1077

Stock Levels
240 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm