Menu Search

Reverse Locking PCB Supports

In stock

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
258 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1342 - £ 0.3093 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
15.2 mm
£ 0.1332 - £ 0.3065 40000 In stock
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
14.0 mm
£ 0.1455 - £ 0.3352 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
19.0 mm
10151433 £ 0.1234 - £ 0.1259 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
5.0 mm
£ 0.1235 - £ 0.2852 700 In stock
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
8.5 mm
£ 0.0851 - £ 0.0886 23000 In stock
4.0 mm
5.4 mm
1.6 mm
1.6 mm
6.0 mm
10023365 £ 0.0936 - £ 0.0974 3694 In stock
4.0 mm
5.4 mm
1.6 mm
1.6 - 1.6 mm
8.0 mm
£ 0.1617 - £ 0.1717 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
30.0 mm
£ 0.1419 - £ 0.3265 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
20.0 mm
£ 0.1321 - £ 0.3037 Request the lead time here
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
13.5 mm
10151488 £ 0.1351 - £ 0.1378 40493 In stock
4.0 mm
5.5 mm
1.2 - 1.7 mm
0.8 - 1.6 mm
10.0 mm
£ 0.0917 - £ 0.1132 2000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1343 - £ 0.1492 Request the lead time here
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
11.1 mm
£ 0.0917 - £ 0.1132 Request the lead time here
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0797 - £ 0.0984 4000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
15.9 mm
£ 0.0797 - £ 0.0984 6000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
6.4 mm
£ 0.0797 - £ 0.0984 38000 In stock
4.0 mm
5.4 mm
1.6 mm
1.2 - 2.0 mm
12.7 mm
£ 0.1123 - £ 0.1248 709 In stock
3.2 mm
4.8 mm
1.6 mm
1.5 - 1.6 mm
9.5 mm
£ 0.1567 - £ 0.1934 980 In stock
4.0 mm
5.4 mm
1.6 mm
1.0 - 1.6 mm
10.0 mm
  • of 13
Reverse Locking Standoff 15.2 mm Nylon 6/6 UL94 V-2 Natural

10151525

Price Range
£ 0.3093 - £ 0.1342

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 14.0 mm Nylon 6/6 UL94 V-2 Natural

10151518

Price Range
£ 0.3065 - £ 0.1332

Stock Levels
40000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 19.0 mm Nylon 6/6 UL94 V-2 Natural

10151556

Price Range
£ 0.3352 - £ 0.1455

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 5.0 mm Nylon 6/6 UL94 V-2 Natural

10151433

Price Range
£ 0.1259 - £ 0.1234

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 8.5 mm Nylon 6/6 UL94 V-2 Natural

10151471

Price Range
£ 0.2852 - £ 0.1235

Stock Levels
700 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 6.0 mm PA6 UL94 V-2 Black

10023327

Price Range
£ 0.0886 - £ 0.0851

Stock Levels
23000 In stock
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 8.0 mm Nylon 6/6 UL94 V-2 Natural

10023365

Price Range
£ 0.0974 - £ 0.0936

Stock Levels
3694 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm
Reverse Locking Standoff 30.0 mm Nylon 6/6 UL94 V-2 Natural

10151600

Price Range
£ 0.1717 - £ 0.1617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 20.0 mm Nylon 6/6 UL94 V-2 Natural

10151563

Price Range
£ 0.3265 - £ 0.1419

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 13.5 mm Nylon 6/6 UL94 V-2 Natural

10151501

Price Range
£ 0.3037 - £ 0.1321

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 10.0 mm Nylon 6/6 UL94 V-2 Natural

10151488

Price Range
£ 0.1378 - £ 0.1351

Stock Levels
40493 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    3.1 mm
Reverse Locking Standoff 6.4 mm PA6 UL94 V-0 Natural

10001820

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm PA6 UL94 V-0 Natural

10001868

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 11.1 mm Nylon 6/6 UL94 V-2 Natural

10488249

Price Range
£ 0.1492 - £ 0.1343

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 15.9 mm PA6 UL94 V-0 Natural

10001783

Price Range
£ 0.1132 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Fit Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 15.9 mm Nylon 6/6 UL94 V-2 Natural

10557181

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 6.4 mm Nylon 6/6 UL94 V-2 Natural

10001813

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 12.7 mm Nylon 6/6 UL94 V-2 Natural

10001851

Price Range
£ 0.0984 - £ 0.0797

Stock Levels
38000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    10.2 mm
Reverse Locking Standoff 9.5 mm Nylon 6/6 UL94 V-2 Natural

10022788

Price Range
£ 0.1248 - £ 0.1123

Stock Levels
709 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    3.2 mm
  • Locking Head Height A
    8.7 mm
Reverse Locking Standoff 10.0 mm PA6 UL94 V-0 Natural

10001882

Price Range
£ 0.1934 - £ 0.1567

Stock Levels
980 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Snap Lock Fix
  • Hole Diameter A
    4.0 mm
  • Locking Head Height A
    4.0 mm