These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.
Series Code :SR2749
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1436 - £ 0.1595 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
||
| £ 0.1209 - £ 0.1343 | 885 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1077 - £ 0.1121 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| £ 0.1567 - £ 0.1934 | 14940 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1184 - £ 0.1443 | 996 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.1362 - £ 0.1682 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0936 - £ 0.0974 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.472 in
12.0 mm
|
||
| £ 0.1184 - £ 0.1443 | 18346 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1362 - £ 0.1682 | 2000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1368 - £ 0.152 | 5990 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
||
| £ 0.1233 - £ 0.1257 | 2727 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.138 in
3.5 mm
|
||
| £ 0.1199 - £ 0.1223 | 301876 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
| 10023273 | £ 0.0936 - £ 0.0974 | 2924 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
|
| £ 0.0936 - £ 0.0974 | Request the lead time here |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.236 in
6.0 mm
|
||
| £ 0.1117 - £ 0.1355 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.1184 - £ 0.1443 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.472 in
12.0 mm
|
||
| 10022948 | £ 0.1184 - £ 0.1443 | 3000 In stock |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.063 in
1.6 mm
|
0.02 - 0.039 in
0.5 - 1.0 mm
|
0.197 in
5.0 mm
|
|
| 10001899 | £ 0.1362 - £ 0.1682 | 16000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.039 - 0.063 in
1.0 - 1.6 mm
|
0.472 in
12.0 mm
|
|
| £ 0.138 - £ 0.1409 | Request the lead time here |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.031 - 0.063 in
0.8 - 1.6 mm
|
0.5 in
12.7 mm
|
||
| £ 0.1183 - £ 0.1311 | 22590 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue