A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Screw Size | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.1587 - £ 0.1658 | 13750 In stock |
Natural
|
|
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.4663 - £ 0.4847 | 126 In stock |
Natural
|
|
PA
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0222 - £ 0.0222 | Request the lead time here |
Natural
|
M3
|
PA
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
||
| £ 0.3019 - £ 0.3146 | Request the lead time here |
Natural
|
M3
|
PA
|
0.252 in
6.4 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0734 - £ 0.075 | 120628 In stock |
Natural
|
M8
|
PA
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| 10070758 | £ 0.0817 - £ 0.0817 | 39043 In stock |
Natural
|
|
HDPE
|
0.169 in
4.3 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.1592 - £ 0.1592 | Request the lead time here |
Natural
|
M10
|
HDPE
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0751 - £ 0.0767 | 49363 In stock |
Natural
|
|
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0268 - £ 0.0268 | 26000 In stock |
Natural
|
M4
|
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1067 - £ 0.1067 | 208980 In stock |
Natural
|
M5
|
HDPE
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| Request the lead time here |
Natural
|
M12
|
HDPE
|
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
0.098 in
2.5 mm
|
|||
| 10280881 | £ 0.0817 - £ 0.0817 | 195893 In stock |
Natural
|
M4
|
HDPE
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
| £ 0.1117 - £ 0.1117 | Request the lead time here |
Natural
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1071 - £ 0.1071 | 492 In stock |
Natural
|
M5
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1122 - £ 0.1122 | 35000 In stock |
Natural
|
M6
|
HDPE
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1587 - £ 0.1587 | 78000 In stock |
Natural
|
M8
|
HDPE
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1072 - £ 0.1094 | 1783 In stock |
Natural
|
|
PA
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.1304 - £ 0.1304 | 19058 In stock |
Natural
|
|
HDPE
|
0.205 in
5.2 mm
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0253 - £ 0.0253 | 175246 In stock |
Natural
|
M5
|
PA
|
0.209 in
5.3 mm
|
0.453 in
11.5 mm
|
0.055 in
1.4 mm
|
||
| £ 0.0236 - £ 0.0236 | 58000 In stock |
Natural
|
M3
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue