Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
£ 0.0253 - £ 0.0253 206246 In stock
Natural
M5
PA
5.3 mm
11.5 mm
1.4 mm
£ 0.0236 - £ 0.0236 135000 In stock
Natural
M3
Nylon 6/6
3.2 mm
6.0 mm
1.0 mm
£ 0.0667 - £ 0.0667 Request the lead time here
Natural
M3.5
HDPE
3.3 mm
8.0 mm
0.5 mm
£ 0.0751 - £ 0.0767 9363 In stock
Natural
PA
10.5 mm
21.0 mm
2.5 mm
£ 0.0268 - £ 0.0268 74183 In stock
Natural
M4
PA
4.3 mm
8.0 mm
1.0 mm
£ 0.1122 - £ 0.1122 36000 In stock
Natural
M6
HDPE
6.4 mm
12.0 mm
1.6 mm
£ 0.1587 - £ 0.1587 342000 In stock
Natural
M8
HDPE
8.4 mm
18.0 mm
1.5 mm
£ 0.0667 - £ 0.0667 Request the lead time here
Natural
M3.5
HDPE
3.7 mm
7.0 mm
0.5 mm
10070840 £ 0.1284 - £ 0.1284 68000 In stock
Natural
M6
HDPE
6.2 mm
9.5 mm
1.0 mm
10280898 £ 0.0461 - £ 0.054 Request the lead time here
Natural
M3.5
HDPE
3.7 mm
8.0 mm
0.5 mm
£ 0.0904 - £ 0.0922 16768 In stock
Natural
M6
PA
6.4 mm
18.0 mm
2.0 mm
£ 0.029 - £ 0.029 35319 In stock
Red
M4
LDPE - PIR
4.3 mm
9.0 mm
1.1 mm
£ 0.0303 - £ 0.0303 34183 In stock
Grey
M2.5
LDPE - PIR
2.7 mm
5.0 mm
1.5 mm
£ 0.1785 - £ 0.1856 9910 In stock
Natural
PA
12.5 mm
18.0 mm
1.5 mm
£ 0.0703 - £ 0.0718 Request the lead time here
Natural
PA
5.3 mm
15.0 mm
1.5 mm
£ 0.1304 - £ 0.1304 3058 In stock
Natural
HDPE
5.2 mm
16.0 mm
1.6 mm
Request the lead time here
Natural
M12
HDPE
13.0 mm
30.0 mm
2.5 mm
10280881 £ 0.0817 - £ 0.0817 195893 In stock
Natural
M4
HDPE
4.3 mm
8.0 mm
0.8 mm
£ 0.1071 - £ 0.1071 492 In stock
Natural
M5
LDPE - PIR
5.3 mm
20.0 mm
1.0 mm
£ 0.029 - £ 0.029 14990 In stock
Red
M5
LDPE - PIR
5.3 mm
11.0 mm
1.4 mm
  • of 8
Retaining Washer 5.3 mm 11.5 mm 1.4 mm PA

10041734

Price Range
£ 0.0253 - £ 0.0253

Stock Levels
206246 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    11.5 mm
  • Thickness
    1.4 mm
  • Screw Size
    M5
  • Material
    PA
Retaining Washer 3.2 mm 6.0 mm 1.0 mm Nylon 6/6

10060063

Price Range
£ 0.0236 - £ 0.0236

Stock Levels
135000 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M3
  • Material
    Nylon 6/6
Retaining Washer 3.3 mm 8.0 mm 0.5 mm HDPE

10232378

Price Range
£ 0.0667 - £ 0.0667

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.5 mm
  • Screw Size
    M3.5
  • Material
    HDPE
Retaining Washer 10.5 mm 21.0 mm 2.5 mm PA

10041796

Price Range
£ 0.0767 - £ 0.0751

Stock Levels
9363 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

10060070

Price Range
£ 0.0268 - £ 0.0268

Stock Levels
74183 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M4
  • Material
    PA
Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

10070741

Price Range
£ 0.1122 - £ 0.1122

Stock Levels
36000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Screw Size
    M6
  • Material
    HDPE
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

10070789

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
342000 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Screw Size
    M8
  • Material
    HDPE
Retaining Washer 3.7 mm 7.0 mm 0.5 mm HDPE

10631553

Price Range
£ 0.0667 - £ 0.0667

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Screw Size
    M3.5
  • Material
    HDPE
Retaining Washer 6.2 mm 9.5 mm 1.0 mm HDPE

10070840

Price Range
£ 0.1284 - £ 0.1284

Stock Levels
68000 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    1.0 mm
  • Screw Size
    M6
  • Material
    HDPE
Retaining Washer 3.7 mm 8.0 mm 0.5 mm HDPE

10280898

Price Range
£ 0.054 - £ 0.0461

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.5 mm
  • Screw Size
    M3.5
  • Material
    HDPE
Retaining Washer 6.4 mm 18.0 mm 2.0 mm PA

10055946

Price Range
£ 0.0922 - £ 0.0904

Stock Levels
16768 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Screw Size
    M6
  • Material
    PA
Retaining Washer 4.3 mm 9.0 mm 1.1 mm LDPE - PIR

10116746

Price Range
£ 0.029 - £ 0.029

Stock Levels
35319 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.1 mm
  • Screw Size
    M4
  • Material
    LDPE - PIR
Retaining Washer 2.7 mm 5.0 mm 1.5 mm LDPE - PIR

10116784

Price Range
£ 0.0303 - £ 0.0303

Stock Levels
34183 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    1.5 mm
  • Screw Size
    M2.5
  • Material
    LDPE - PIR
Retaining Washer 12.5 mm 18.0 mm 1.5 mm PA

10114308

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
9910 In stock
Attributes
  • Inside Diameter
    12.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 5.3 mm 15.0 mm 1.5 mm PA

10055922

Price Range
£ 0.0718 - £ 0.0703

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 6.4 mm 16.0 mm 1.6 mm HDPE

10070826

Price Range
£ 0.1304 - £ 0.1304

Stock Levels
3058 In stock
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Colour
    Natural
Retaining Washer 13.0 mm 30.0 mm 2.5 mm HDPE

10232460


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Screw Size
    M12
  • Material
    HDPE
Retaining Washer 4.3 mm 8.0 mm 0.8 mm HDPE

10280881

Price Range
£ 0.0817 - £ 0.0817

Stock Levels
195893 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Screw Size
    M4
  • Material
    HDPE
Retaining Washer 5.3 mm 20.0 mm 1.0 mm LDPE - PIR

10120255

Price Range
£ 0.1071 - £ 0.1071

Stock Levels
492 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M5
  • Material
    LDPE - PIR
Retaining Washer 5.3 mm 11.0 mm 1.4 mm LDPE - PIR

10116753

Price Range
£ 0.029 - £ 0.029

Stock Levels
14990 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.4 mm
  • Screw Size
    M5
  • Material
    LDPE - PIR