10232378
1040050900VR
| Quantity | Unit price |
|---|---|
| 1000 + | £ 0.0667 |
| Inside Diameter | 0.13 in |
|---|---|
| Inside Diameter | 3.3 mm |
| Outside Diameter | 0.315 in |
| Outside Diameter | 8.0 mm |
| Thickness | 0.02 in |
| Thickness | 0.5 mm |
| Screw Size | M3.5 |
| Material | HDPE |
| Colour | Natural |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue