Menu Search

Retaining Washers

In stock

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
147 results
Product SKUs information
Essentra Part Number Price range Availability Colour Screw Size Material Inside Diameter Outside Diameter Thickness View
£ 0.1587 - £ 0.1587 342000 In stock
Natural
M8
HDPE
8.4 mm
18.0 mm
1.5 mm
£ 0.3019 - £ 0.3146 Request the lead time here
Natural
M3
PA
6.4 mm
30.0 mm
3.0 mm
£ 0.0734 - £ 0.075 120628 In stock
Natural
M8
PA
8.4 mm
15.0 mm
1.5 mm
£ 0.0253 - £ 0.0253 206246 In stock
Natural
M5
PA
5.3 mm
11.5 mm
1.4 mm
£ 0.0236 - £ 0.0236 58000 In stock
Natural
M3
Nylon 6/6
3.2 mm
6.0 mm
1.0 mm
Request the lead time here
Natural
M12
HDPE
13.0 mm
30.0 mm
2.5 mm
£ 0.0222 - £ 0.0222 17439 In stock
Natural
M3
PA
3.2 mm
7.0 mm
1.4 mm
£ 0.1304 - £ 0.1304 3058 In stock
Natural
HDPE
5.2 mm
16.0 mm
1.6 mm
£ 0.0751 - £ 0.0767 9363 In stock
Natural
PA
10.5 mm
21.0 mm
2.5 mm
£ 0.1122 - £ 0.1122 64000 In stock
Natural
M6
HDPE
6.4 mm
12.0 mm
1.6 mm
£ 0.0268 - £ 0.0268 74183 In stock
Natural
M4
PA
4.3 mm
8.0 mm
1.0 mm
£ 0.0253 - £ 0.0253 48000 In stock
Natural
M4
PA
4.3 mm
9.0 mm
1.4 mm
10280881 £ 0.0817 - £ 0.0817 195893 In stock
Natural
M4
HDPE
4.3 mm
8.0 mm
0.8 mm
£ 0.1072 - £ 0.1094 1783 In stock
Natural
PA
13.0 mm
24.0 mm
2.5 mm
£ 0.1785 - £ 0.1856 9910 In stock
Natural
PA
12.5 mm
18.0 mm
1.5 mm
£ 0.1117 - £ 0.1117 Request the lead time here
Natural
M6
HDPE
6.4 mm
17.0 mm
1.6 mm
10280904 £ 0.0817 - £ 0.0817 27056 In stock
Natural
M4
HDPE
4.3 mm
9.0 mm
0.8 mm
£ 0.1592 - £ 0.1592 Request the lead time here
Natural
M10
HDPE
10.5 mm
22.0 mm
2.0 mm
10070734 £ 0.0806 - £ 0.0806 55847 In stock
Natural
M3
HDPE
3.2 mm
8.0 mm
0.8 mm
10070758 £ 0.0817 - £ 0.0817 39043 In stock
Natural
HDPE
4.3 mm
10.0 mm
0.8 mm
  • of 8
Retaining Washer 8.4 mm 18.0 mm 1.5 mm HDPE

10070789

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
342000 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Screw Size
    M8
  • Material
    HDPE
Retaining Washer 6.4 mm 30.0 mm 3.0 mm PA

10117439

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Screw Size
    M3
  • Material
    PA
Retaining Washer 8.4 mm 15.0 mm 1.5 mm PA

10060094

Price Range
£ 0.075 - £ 0.0734

Stock Levels
120628 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Screw Size
    M8
  • Material
    PA
Retaining Washer 5.3 mm 11.5 mm 1.4 mm PA

10041734

Price Range
£ 0.0253 - £ 0.0253

Stock Levels
206246 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    11.5 mm
  • Thickness
    1.4 mm
  • Screw Size
    M5
  • Material
    PA
Retaining Washer 3.2 mm 6.0 mm 1.0 mm Nylon 6/6

10060063

Price Range
£ 0.0236 - £ 0.0236

Stock Levels
58000 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M3
  • Material
    Nylon 6/6
Retaining Washer 13.0 mm 30.0 mm 2.5 mm HDPE

10232460


Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Screw Size
    M12
  • Material
    HDPE
Retaining Washer 3.2 mm 7.0 mm 1.4 mm PA

10041703

Price Range
£ 0.0222 - £ 0.0222

Stock Levels
17439 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    1.4 mm
  • Screw Size
    M3
  • Material
    PA
Retaining Washer 6.4 mm 16.0 mm 1.6 mm HDPE

10070826

Price Range
£ 0.1304 - £ 0.1304

Stock Levels
3058 In stock
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.6 mm
  • Material
    HDPE
  • Colour
    Natural
Retaining Washer 10.5 mm 21.0 mm 2.5 mm PA

10041796

Price Range
£ 0.0767 - £ 0.0751

Stock Levels
9363 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 6.4 mm 12.0 mm 1.6 mm HDPE

10070741

Price Range
£ 0.1122 - £ 0.1122

Stock Levels
64000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Screw Size
    M6
  • Material
    HDPE
Retaining Washer 4.3 mm 8.0 mm 1.0 mm PA

10060070

Price Range
£ 0.0268 - £ 0.0268

Stock Levels
74183 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    1.0 mm
  • Screw Size
    M4
  • Material
    PA
Retaining Washer 4.3 mm 9.0 mm 1.4 mm PA

10041727

Price Range
£ 0.0253 - £ 0.0253

Stock Levels
48000 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
  • Screw Size
    M4
  • Material
    PA
Retaining Washer 4.3 mm 8.0 mm 0.8 mm HDPE

10280881

Price Range
£ 0.0817 - £ 0.0817

Stock Levels
195893 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Screw Size
    M4
  • Material
    HDPE
Retaining Washer 13.0 mm 24.0 mm 2.5 mm Nylon 6/6

10041819

Price Range
£ 0.1094 - £ 0.1072

Stock Levels
1783 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 12.5 mm 18.0 mm 1.5 mm PA

10114308

Price Range
£ 0.1856 - £ 0.1785

Stock Levels
9910 In stock
Attributes
  • Inside Diameter
    12.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Natural
Retaining Washer 6.4 mm 17.0 mm 1.6 mm HDPE

10232446

Price Range
£ 0.1117 - £ 0.1117

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Screw Size
    M6
  • Material
    HDPE
Retaining Washer 4.3 mm 9.0 mm 0.8 mm HDPE

10280904

Price Range
£ 0.0817 - £ 0.0817

Stock Levels
27056 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Screw Size
    M4
  • Material
    HDPE
Retaining Washer 10.5 mm 22.0 mm 2.0 mm HDPE

10232385

Price Range
£ 0.1592 - £ 0.1592

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Screw Size
    M10
  • Material
    HDPE
Retaining Washer 3.2 mm 8.0 mm 0.8 mm HDPE

10070734

Price Range
£ 0.0806 - £ 0.0806

Stock Levels
55847 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Screw Size
    M3
  • Material
    HDPE
Retaining Washer 4.3 mm 10.0 mm 0.8 mm HDPE

10070758

Price Range
£ 0.0817 - £ 0.0817

Stock Levels
39043 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Material
    HDPE
  • Colour
    Natural