Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Releasable Cable Ties are made from Nylon 6/6 and are available in Natural and Black colour options.
The Releasable Fastener Cable Tie remains locked until intentionally released using the featured release tab. These Nylon Cable Ties are ideal for a range of applications where temporary bundling, so when future change is likely to be needed. The Cable Ties lock to prevent accidental removal.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| £ 0.6647 - £ 0.6647 | 23580 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||
| £ 1.3167 - £ 1.3167 | 25329 In stock |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| £ 2.4805 - £ 2.4805 | 19757 In stock |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
| £ 1.3664 - £ 1.3664 | 40782 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
| £ 1.63 - £ 1.63 | 4946 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
||
| £ 1.5166 - £ 1.5166 | 1900 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| £ 0.9567 - £ 0.9567 | Request the lead time here |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
| £ 2.0552 - £ 2.0552 | 235 In stock |
4.016 in
102.0 mm
|
14.567 in
370.0 mm
|
||
| £ 0.7994 - £ 0.7994 | 80466 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
||
| 10248041 | £ 3.5152 - £ 3.5152 | 2400 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
|
| 10113981 | £ 0.0928 - £ 0.0986 | Request the lead time here |
1.5 in
38.1 mm
|
6 in
152.4 mm
|
|
| £ 2.1119 - £ 2.1119 | 2408 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
| £ 2.3387 - £ 2.3387 | Request the lead time here |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||
| £ 1.1693 - £ 1.1693 | 4386 In stock |
1.181 in
30.0 mm
|
4.921 in
125.0 mm
|
||
| £ 2.9199 - £ 2.9199 | Request the lead time here |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
||
| £ 1.7576 - £ 1.7576 | 4580 In stock |
3.465 in
88.0 mm
|
11.811 in
300.0 mm
|
||
| £ 2.8065 - £ 2.8065 | 14840 In stock |
2.559 in
65.0 mm
|
9.843 in
250.0 mm
|
||
| £ 0.7994 - £ 0.7994 | Request the lead time here |
2.165 in
55.0 mm
|
7.874 in
200.0 mm
|
||
| £ 1.5875 - £ 1.5875 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
||
| £ 1.406 - £ 1.406 | Request the lead time here |
1.181 in
30.0 mm
|
4.921 in
125.0 mm