Quantity | Unit price |
---|---|
100 + | £ 1.3581 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Uncoated |
---|---|
Colour | Natural |
Head Type | Releasable Head |
Hole Type | No Screw Hole |
Tooth Material | Nylon |
Maximum Cable Bundle Diameter | 30.0 mm |
Maximum Cable Bundle Diameter | 1.181 in |
Overall Length | 125.0 mm |
Overall Length | 4.921 in |
Overall Width | 7.6 mm |
Overall Width | 0.299 in |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue