10247914
461258
| Quantity | Unit price |
|---|---|
| 100 + | £ 2.0552 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Coating | Uncoated |
|---|---|
| Colour | Natural |
| Head Type | Releasable Head |
| Hole Type | No Screw Hole |
| Tooth Material | Nylon |
| Maximum Cable Bundle Diameter | 4.016 in |
| Maximum Cable Bundle Diameter | 102.0 mm |
| Overall Length | 14.567 in |
| Overall Length | 370.0 mm |
| Overall Width | 0.189 in |
| Overall Width | 4.8 mm |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue