Menu Search

Rectangular Tube Inserts - Multi Purpose

In stock

Multi-function Rectangular Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into rectangular tubing, and assist with preventing contamination, while offering safety and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into rectangular tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: White, Grey, Black Series Code: SRILR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
217 results
Product SKUs information
Essentra Part Number Price range Availability B h Colour A h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.1197 - £ 0.1331 Request the lead time here
33.0 mm
14.5 mm
Grey
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.0939 - £ 0.1044 Request the lead time here
30.0 mm
15.0 mm
White
60.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1197 - £ 0.1331 Request the lead time here
33.0 mm
14.5 mm
White
60.0 mm
5.0 mm
3.5 mm
1.5 mm
£ 0.1468 - £ 0.1631 Request the lead time here
40.0 mm
14.0 mm
White
60.0 mm
5.0 mm
5.0 mm
3.0 mm
£ 0.1065 - £ 0.1183 Request the lead time here
40.0 mm
14.0 mm
Grey
60.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.0969 - £ 0.1077 Request the lead time here
25.0 mm
18.0 mm
Grey
70.0 mm
5.0 mm
2.5 mm
1.5 mm
£ 0.0745 - £ 0.0828 Request the lead time here
25.0 mm
14.5 mm
Grey
50.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.108 - £ 0.12 Request the lead time here
40.0 mm
12.5 mm
Grey
50.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.0553 - £ 0.0614 Request the lead time here
25.0 mm
12.0 mm
Grey
45.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.1707 - £ 0.1897 Request the lead time here
20.0 mm
15.0 mm
White
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.1707 - £ 0.1897 Request the lead time here
20.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.0 mm
1.5 mm
£ 0.4126 - £ 0.4585 Request the lead time here
80.0 mm
24.0 mm
Grey
120.0 mm
5.0 mm
5.5 mm
2.0 mm
£ 0.81 - £ 0.90 Request the lead time here
100.0 mm
27.0 mm
White
150.0 mm
7.0 mm
5.0 mm
1.5 mm
£ 0.54 - £ 0.60 Request the lead time here
80.0 mm
24.5 mm
Grey
140.0 mm
5.0 mm
4.5 mm
2.0 mm
£ 0.5287 - £ 0.5874 Request the lead time here
40.0 mm
21.5 mm
White
150.0 mm
6.0 mm
4.5 mm
2.0 mm
£ 0.3016 - £ 0.3351 Request the lead time here
60.0 mm
24.5 mm
Grey
120.0 mm
5.0 mm
5.0 mm
1.5 mm
£ 0.4315 - £ 0.4794 Request the lead time here
80.0 mm
25.0 mm
White
120.0 mm
7.0 mm
8.0 mm
5.0 mm
£ 0.335 - £ 0.3722 Request the lead time here
40.0 mm
14.5 mm
Grey
100.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.335 - £ 0.3722 Request the lead time here
40.0 mm
14.5 mm
White
100.0 mm
5.0 mm
4.0 mm
1.5 mm
£ 0.2601 - £ 0.289 Request the lead time here
30.0 mm
15.0 mm
Grey
100.0 mm
5.0 mm
3.5 mm
1.5 mm
  • of 11
Rectangular Tube Insert 60.0 mm 33.0 mm Grey LDPE - PIR

20770617

Price Range
£ 0.1331 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    33.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 30.0 mm White LDPE - PIR

20770600

Price Range
£ 0.1044 - £ 0.0939

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 60.0 mm 33.0 mm White LDPE - PIR

20770624

Price Range
£ 0.1331 - £ 0.1197

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    33.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 60.0 mm 40.0 mm White LDPE - PIR

20770662

Price Range
£ 0.1631 - £ 0.1468

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h
    14.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    3.0 mm
Rectangular Tube Insert 60.0 mm 40.0 mm Grey LDPE - PIR

20770754

Price Range
£ 0.1183 - £ 0.1065

Stock Levels
Request the lead time here
Attributes
  • A
    60.0 mm
  • B
    40.0 mm
  • h
    14.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 70.0 mm 25.0 mm Grey LDPE - PIR

20770891

Price Range
£ 0.1077 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • A
    70.0 mm
  • B
    25.0 mm
  • h
    18.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 50.0 mm 25.0 mm Grey LDPE - PIR

20770013

Price Range
£ 0.0828 - £ 0.0745

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    25.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 50.0 mm 40.0 mm Grey LDPE - PIR

20770211

Price Range
£ 0.12 - £ 0.108

Stock Levels
Request the lead time here
Attributes
  • A
    50.0 mm
  • B
    40.0 mm
  • h
    12.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 45.0 mm 25.0 mm Grey LDPE - PIR

20769796

Price Range
£ 0.0614 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • A
    45.0 mm
  • B
    25.0 mm
  • h
    12.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
Rectangular Tube Insert 100.0 mm 20.0 mm White LDPE

20768041

Price Range
£ 0.1897 - £ 0.1707

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    20.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 20.0 mm Grey LDPE

20767976

Price Range
£ 0.1897 - £ 0.1707

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    20.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 120.0 mm 80.0 mm Grey LDPE

20768683

Price Range
£ 0.4585 - £ 0.4126

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    24.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 150.0 mm 100.0 mm White LDPE

20768768

Price Range
£ 0.90 - £ 0.81

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    100.0 mm
  • h
    27.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 140.0 mm 80.0 mm Grey LDPE

20768720

Price Range
£ 0.60 - £ 0.54

Stock Levels
Request the lead time here
Attributes
  • A
    140.0 mm
  • B
    80.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 150.0 mm 40.0 mm White LDPE

20768836

Price Range
£ 0.5874 - £ 0.5287

Stock Levels
Request the lead time here
Attributes
  • A
    150.0 mm
  • B
    40.0 mm
  • h
    21.5 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.0 mm
Rectangular Tube Insert 120.0 mm 60.0 mm Grey LDPE

20768621

Price Range
£ 0.3351 - £ 0.3016

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    60.0 mm
  • h
    24.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 120.0 mm 80.0 mm White LDPE

20768676

Price Range
£ 0.4794 - £ 0.4315

Stock Levels
Request the lead time here
Attributes
  • A
    120.0 mm
  • B
    80.0 mm
  • h
    25.0 mm
  • h1
    7.0 mm
  • Minimum Wall Thickness
    5.0 mm
Rectangular Tube Insert 100.0 mm 40.0 mm Grey LDPE

20768171

Price Range
£ 0.3722 - £ 0.335

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 40.0 mm White LDPE

20768201

Price Range
£ 0.3722 - £ 0.335

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
Rectangular Tube Insert 100.0 mm 30.0 mm Grey LDPE

20768119

Price Range
£ 0.289 - £ 0.2601

Stock Levels
Request the lead time here
Attributes
  • A
    100.0 mm
  • B
    30.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm