| Quantity | Unit price |
|---|---|
| 90 - 449 | £ 0.4585 |
| 450 + | £ 0.4126 |
| A | 120.0 mm |
|---|---|
| A | 4.724 in |
| B | 3.15 in |
| B | 80.0 mm |
| h | 0.945 in |
| h | 24.0 mm |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| Minimum Wall Thickness | 2.0 mm |
| Minimum Wall Thickness | 0.079 in |
| Maximum Wall Thickness | 0.217 in |
| Maximum Wall Thickness | 5.5 mm |
| Material | LDPE |
| Colour | Grey |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue