20770211
20770211
| Quantity | Unit price |
|---|---|
| 600 - 2999 | £ 0.12 |
| 3000 + | £ 0.108 |
| A | 1.969 in |
|---|---|
| A | 50.0 mm |
| B | 1.575 in |
| B | 40.0 mm |
| h | 12.5 mm |
| h | 0.492 in |
| h1 | 0.197 in |
| h1 | 5.0 mm |
| Minimum Wall Thickness | 0.059 in |
| Minimum Wall Thickness | 1.5 mm |
| Maximum Wall Thickness | 0.118 in |
| Maximum Wall Thickness | 3.0 mm |
| Material | LDPE - PIR |
| Colour | Grey |
| Commodity Code | 3923509000 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue