Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

Series Code :SR5007

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
253 results
Product SKUs information
Essentra Part Number Price range Availability Mounting Orientation Material Finish Key Type Grip Range View
£ 2.1333 - £ 3.3185 Request the lead time here
Right & Left handed
Zinc Alloy
Black Powder Coated
7.0 mm Triangle Key
30.0 mm
£ 2.7231 - £ 3.8906 Request the lead time here
Right & Left handed
Die Cast Zinc Alloy
Black Powder Coated
3.0 mm Double Bit Key
30.0 mm
£ 29.5635 - £ 55.2509 2 In stock
304 Stainless Steel
3.0 mm Double Bit Key
£ 1.0681 - £ 1.1868 45 In stock
£ 6.2003 - £ 11.597 19 In stock
£ 2.7231 - £ 3.8906 Request the lead time here
Right & Left handed
Zinc Alloy
Black Powder Coated
7.0 mm Triangle Key
27.0 mm
£ 2.7231 - £ 3.8906 Request the lead time here
Right & Left handed
Die Cast Zinc Alloy
Black Powder Coated
Slotted Key
30.0 mm
£ 4.7759 - £ 9.067 250 In stock
£ 29.5635 - £ 55.2509 12 In stock
304 Stainless Steel
£ 1.0681 - £ 1.1868 8 In stock
3.0 mm Double Bit Key
£ 29.5635 - £ 55.2509 59 In stock
304 Stainless Steel
3.0 mm Double Bit Key
£ 29.5635 - £ 55.2509 244 In stock
304 Stainless Steel
8.0 mm Triangle Key
£ 29.5635 - £ 55.2509 45 In stock
304 Stainless Steel
5.0 mm Double Bit Key
20050719 £ 4.4128 - £ 8.4385 559 In stock
Nylon
£ 29.5635 - £ 55.2509 50 In stock
304 Stainless Steel
5.0 mm Double Bit Key
£ 4.7759 - £ 9.067 100 In stock
5.0 mm Double Bit Key
£ 6.2003 - £ 11.597 Request the lead time here
5.0 mm Double Bit Key
£ 6.2003 - £ 11.597 Request the lead time here
3.0 mm Double Bit Key
£ 1.0681 - £ 1.1868 126 In stock
5.0 mm Double Bit Key
20050733 £ 4.4128 - £ 8.4385 291 In stock
Nylon
  • of 13
Quarter Turn Latch 7.0 mm Triangle Key 30.0 mm Zinc Alloy

20072544

Price Range
£ 3.3185 - £ 2.1333

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    Black Powder Coated
  • Grip Range
    30.0 mm
Key Latch 28.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20072421

Price Range
£ 3.8906 - £ 2.7231

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Housing Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
Quarter Turn Lock 26.5 mm 3.0 mm Double Bit Key 304 Stainless Steel

20050078

Price Range
£ 55.2509 - £ 29.5635

Stock Levels
2 In stock
Attributes
  • Housing Material
    304 Stainless Steel
  • Material
    304 Stainless Steel
  • Cam Length
    45.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    7907000090
Quarter Turn Lock

20050689

Price Range
£ 1.1868 - £ 1.0681

Stock Levels
45 In stock
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Commodity Code
    3926909790
Quarter Turn Lock

20056193

Price Range
£ 11.597 - £ 6.2003

Stock Levels
19 In stock
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Commodity Code
    8301409000
Quarter Turn Latch 7.0 mm Triangle Key 27.0 mm Zinc Alloy

20072520

Price Range
£ 3.8906 - £ 2.7231

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Zinc Alloy
  • Finish
    Black Powder Coated
  • Grip Range
    27.0 mm
Quarter Turn Latch 30.0 mm Die Cast Zinc Alloy

20072605

Price Range
£ 3.8906 - £ 2.7231

Stock Levels
Request the lead time here
Attributes
  • Mounting Orientation
    Right & Left handed
  • Handle Type
    Driver Tool Operated Handle
  • Material
    Die Cast Zinc Alloy
  • Finish
    Black Powder Coated
  • Grip Range
    30.0 mm
Quarter Turn Lock

20050696

Price Range
£ 9.067 - £ 4.7759

Stock Levels
250 In stock
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Commodity Code
    3926909790
Quarter Turn Lock

20050221

Price Range
£ 55.2509 - £ 29.5635

Stock Levels
12 In stock
Attributes
  • Material
    304 Stainless Steel
  • Cam Length
    45.0 mm
  • Commodity Code
    8301409000
Quarter Turn Lock 28.5 mm 3.0 mm Double Bit Key Nylon

20050467

Price Range
£ 1.1868 - £ 1.0681

Stock Levels
8 In stock
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    3926909790
Quarter Turn Lock 14.5 mm 3.0 mm Double Bit Key 304 Stainless Steel

20050047

Price Range
£ 55.2509 - £ 29.5635

Stock Levels
59 In stock
Attributes
  • Housing Material
    304 Stainless Steel
  • Material
    304 Stainless Steel
  • Cam Length
    45.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    8301409000
Quarter Turn Lock 24.5 mm 8.0 mm Triangle Key 304 Stainless Steel

20050184

Price Range
£ 55.2509 - £ 29.5635

Stock Levels
244 In stock
Attributes
  • Material
    304 Stainless Steel
  • Cam Length
    45.0 mm
  • Key Type
    8.0 mm Triangle Key
  • Commodity Code
    8301409000
Quarter Turn Lock 24.5 mm 5.0 mm Double Bit Key

20050108

Price Range
£ 55.2509 - £ 29.5635

Stock Levels
45 In stock
Attributes
  • Material
    304 Stainless Steel
  • Cam Length
    45.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Quarter Turn Lock 5.0 mm Double Bit 18.5 mm Nylon

20050719

Price Range
£ 8.4385 - £ 4.4128

Stock Levels
559 In stock
Attributes
  • Material
    Nylon
  • Cam Length
    35.0 mm
  • Commodity Code
    3926909790
Quarter Turn Lock 26.5 mm 5.0 mm Double Bit Key

20050115

Price Range
£ 55.2509 - £ 29.5635

Stock Levels
50 In stock
Attributes
  • Material
    304 Stainless Steel
  • Cam Length
    45.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    8301409000
Quarter Turn Lock 24.5 mm 5.0 mm Double Bit Key Nylon

20050504

Price Range
£ 9.067 - £ 4.7759

Stock Levels
100 In stock
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    3926909790
Quarter Turn Lock 26.5 mm 5.0 mm Double Bit Key Die Cast Zinc Alloy

20055738

Price Range
£ 11.597 - £ 6.2003

Stock Levels
Request the lead time here
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Quarter Turn Lock 24.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

20055592

Price Range
£ 11.597 - £ 6.2003

Stock Levels
Request the lead time here
Attributes
  • Housing Material
    Die Cast Zinc Alloy
  • Cam Length
    45.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    7907000090
Quarter Turn Lock 26.5 mm 5.0 mm Double Bit Key Nylon

20050511

Price Range
£ 1.1868 - £ 1.0681

Stock Levels
126 In stock
Attributes
  • Housing Material
    Nylon
  • Cam Length
    45.0 mm
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    3926909790
Quarter Turn Lock 5.0 mm Double Bit 22.5 mm Nylon

20050733

Price Range
£ 8.4385 - £ 4.4128

Stock Levels
291 In stock
Attributes
  • Material
    Nylon
  • Cam Length
    45.0 mm
  • Commodity Code
    3926909790