Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 6.3926 - £ 13.5541 | Request the lead time here |
|
Nylon
|
|
|
|
||
| £ 6.3926 - £ 13.5541 | Request the lead time here |
|
Nylon
|
|
|
|
||
| £ 1.3929 - £ 2.1667 | Request the lead time here |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| £ 1.6199 - £ 2.3265 | Request the lead time here |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.335 in
8.5 mm
|
||
| £ 1.475 - £ 2.2945 | 50 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
||
| £ 1.8573 - £ 2.6589 | 50 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.335 in
8.5 mm
|
||
| £ 1.5918 - £ 2.4762 | Request the lead time here |
Universal
|
Zinc Alloy
|
Plastic Coated
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 50 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
||
| £ 1.475 - £ 2.2945 | 100 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
8.0 mm Triangle Key
|
0.728 in
18.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 100 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
8.0 mm Triangle Key
|
0.571 in
14.5 mm
|
||
| £ 1.3929 - £ 2.1667 | 150 In stock |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| £ 1.3929 - £ 2.1667 | 48 In stock |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
1.122 in
28.5 mm
|
||
| £ 1.3929 - £ 2.1667 | 150 In stock |
Universal
|
PA
|
Plastic Coated
|
8.0 mm Triangle Key
|
0.571 in
14.5 mm
|
||
| £ 1.5918 - £ 2.4762 | Request the lead time here |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.728 in
18.5 mm
|
||
| £ 1.475 - £ 2.2945 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
||
| £ 1.3929 - £ 2.1667 | Request the lead time here |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.335 in
8.5 mm
|
||
| £ 1.5918 - £ 2.4762 | 100 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.335 in
8.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue