Menu Search

Key Latch 26.5 mm 8.0 mm Triangle Key Die Cast Zinc Alloy

Essentra Part Number:

20073206

Manufacturer Part Number:

360113836

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 2.69
50 - 249 £ 1.9214
250 + £ 1.7293
Standard pack: 50

Order in multiple of 5

Total price:

£ 13.45

5 x £ 2.69

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Mounting Orientation Universal
Handle Type Driver Tool Operated Handle
Material Die Cast Zinc Alloy
Finish Chrome Plated
Grip Range 26.5 mm
Includes Key Sold Separately
Mounting Hole Shape 22.2 x 20.2 mm
Latch Style Quarter-Turn Spring Loaded Latch
Key Type 8.0 mm Triangle Key
Commodity Code 8301409000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us