Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used 16.5 x 19.0 mm cut out.
Series Code :SR5007
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Orientation | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|---|
| 20055981 | £ 6.2003 - £ 11.597 | 30 In stock |
|
|
|
8.0 mm Triangle Key
|
|
|
| £ 2.1333 - £ 3.3185 | Request the lead time here |
Right & Left handed
|
Zinc Alloy
|
Chrome Plated
|
Slotted Key
|
1.181 in
30.0 mm
|
||
| £ 2.7231 - £ 3.8906 | 198 In stock |
Right & Left handed
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Square Key
|
1.063 in
27.0 mm
|
||
| £ 1.7293 - £ 2.69 | Request the lead time here |
Universal
|
Zinc Alloy
|
Chrome Plated
|
7.0 mm Triangle Key
|
0.335 in
8.5 mm
|
||
| £ 6.2003 - £ 11.597 | 909 In stock |
|
Zinc Alloy
|
|
7.0 mm Triangle Key
|
|
||
| £ 2.1333 - £ 3.3185 | Request the lead time here |
Right & Left handed
|
Die Cast Zinc Alloy
|
Chrome Plated
|
Slotted Key
|
0.787 in
20.0 mm
|
||
| £ 1.7293 - £ 2.69 | Request the lead time here |
Universal
|
Die Cast Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
1.043 in
26.5 mm
|
||
| 20072667 | £ 3.142 - £ 4.3989 | 90 In stock |
Universal
|
Die Cast Zinc Alloy
|
Chrome Plated
|
3.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
|
| £ 6.2003 - £ 11.597 | 30 In stock |
|
|
|
8.0 mm Square Key
|
|
||
| £ 6.2003 - £ 11.597 | 4 In stock |
|
|
|
8.0 mm Square Key
|
|
||
| £ 1.7293 - £ 2.69 | 85 In stock |
Universal
|
Die Cast Zinc Alloy
|
Chrome Plated
|
8.0 mm Square Key
|
1.043 in
26.5 mm
|
||
| Request the lead time here |
Universal
|
Die Cast Zinc Alloy
|
Chrome Plated
|
8.0 mm Triangle Key
|
1.122 in
28.5 mm
|
|||
| £ 14.9563 - £ 14.9563 | Request the lead time here |
Right & Left handed
|
Stainless Steel
|
Raw
|
7.0 mm Triangle Key
|
0.531 in
13.5 mm
|
||
| 20050948 | £ 1.29 - £ 1.4333 | Request the lead time here |
Universal
|
Zinc Alloy
|
No Finish
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm
|
|
| £ 7.1646 - £ 7.9607 | 100 In stock |
Right & Left handed
|
Stainless Steel
|
Raw
|
6.0 mm Square Key
|
0.531 in
13.5 mm
|
||
| £ 1.475 - £ 2.2945 | 150 In stock |
Universal
|
Zinc Alloy
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
||
| £ 1.3929 - £ 2.1667 | 120 In stock |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.571 in
14.5 mm
|
||
| £ 1.3929 - £ 2.1667 | Request the lead time here |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
1.043 in
26.5 mm
|
||
| £ 1.3929 - £ 2.1667 | 100 In stock |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.886 in
22.5 mm
|
||
| £ 1.3929 - £ 2.1667 | Request the lead time here |
Universal
|
PA
|
Plastic Coated
|
5.0 mm Double Bit Key
|
0.965 in
24.5 mm