Menu Search

Push Pull Toggle Clamp

In stock

Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.

Series Code :SR5448

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Base Material Locking Mechanism Mount Type Maximum Holding Force Plunger Travel View
£ 20.6944 - £ 21.1055 1 In stock
Stainless Steel
Flanged
£ 28.0225 - £ 28.5895 Request the lead time here
Stainless Steel
Through Hole
493793 £ 55.1521 - £ 55.1521 Request the lead time here
Stainless Steel
Through Hole
493788 £ 12.2891 - £ 12.5442 Request the lead time here
Stainless Steel
Flanged
£ 46.435 - £ 47.3846 Request the lead time here
Stainless Steel
Flanged
£ 52.8843 - £ 52.8843 Request the lead time here
Stainless Steel
Through Hole
£ 25.5279 - £ 26.0523 Request the lead time here
Stainless Steel
Flanged
£ 61.1301 - £ 61.1301 Request the lead time here
Stainless Steel
Through Hole
£ 34.7518 - £ 34.7518 Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
£ 16.6463 - £ 16.6463 Request the lead time here
Steel
Non-Locking
Flanged Base
£ 34.4339 - £ 34.4339 36 In stock
Steel
Non-Locking
Flanged Base
£ 20.9602 - £ 20.9602 Request the lead time here
Steel
Non-Locking
Flanged Base
£ 17.9098 - £ 17.9098 Request the lead time here
Steel
Non-Locking
Flanged Base
£ 37.7028 - £ 37.7028 Request the lead time here
Steel
Locking
Flanged Base
£ 108.201 - £ 108.201 42 In stock
Steel
Non-Locking
Flanged Base
£ 33.9366 - £ 33.9366 Request the lead time here
Steel
Non-Locking
Flanged Base
£ 75.2589 - £ 75.2589 Request the lead time here
Steel
Locking
Flanged Base
£ 26.0292 - £ 26.0292 Request the lead time here
Steel
Non-Locking
Flanged Base
£ 39.3006 - £ 39.3006 Request the lead time here
Steel
Locking
Flanged Base
£ 24.6678 - £ 24.6678 Request the lead time here
Steel
Locking
Flanged Base
  • of 3
Manual Push Pull Clamp 300.0 lbf Flanged

493790

Price Range
£ 21.1055 - £ 20.6944

Stock Levels
1 In stock
Attributes
  • Overall Length
    139.8 mm
  • Holding Force
    1334.5 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 200.0 lbf Through Hole

493789

Price Range
£ 28.5895 - £ 28.0225

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    63.8 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 700.0 lbf Through Hole

493793

Price Range
£ 55.1521 - £ 55.1521

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    167.5 mm
  • Holding Force
    3113.8 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 99.0 lbf Flanged

493788

Price Range
£ 12.5442 - £ 12.2891

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    68.0 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 700.0 lbf Flanged

493792

Price Range
£ 47.3846 - £ 46.435

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    3113.8 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 300.0 lbf Through Hole

493811

Price Range
£ 52.8843 - £ 52.8843

Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1334.5 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
  • Handle Movement
    185
Manual Push Pull Clamp 99.0 lbf Flanged

493809

Price Range
£ 26.0523 - £ 25.5279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    67.6 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 200.0 lbf Through Hole

493810

Price Range
£ 61.1301 - £ 61.1301

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    229.0 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Toggle Clamp U-Bar 44.0 mm 3.40 kN 304 Stainless Steel

1472829

Price Range
£ 34.7518 - £ 34.7518

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 39.0 mm 1.00 kN Steel

1472814

Price Range
£ 16.6463 - £ 16.6463

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Holding Force
    100.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 178 ° 41.0 mm 3.90 kN Steel

10349830

Price Range
£ 34.4339 - £ 34.4339

Stock Levels
36 In stock
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    400.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 180 ° 32.0 mm 2.90 kN Steel

10349823

Price Range
£ 20.9602 - £ 20.9602

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    122.0 mm
  • Holding Force
    300.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 183 ° 32.00 mm 1.50 kN Steel

10349847

Price Range
£ 17.9098 - £ 17.9098

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    139.0 mm
  • Holding Force
    150.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 180 ° 32.00 mm 2.90 kN Steel

10349960

Price Range
£ 37.7028 - £ 37.7028

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    121.0 mm
  • Holding Force
    300.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp 130 ° 46.0 mm 25.50 kN Steel

10349885

Price Range
£ 108.201 - £ 108.201

Stock Levels
42 In stock
Attributes
  • Overall Length
    313.0 mm
  • Holding Force
    2600.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 182 ° 51.00 mm 7.80 kN Steel

10349861

Price Range
£ 33.9366 - £ 33.9366

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    180.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 179 ° 51.00 mm 7.80 kN Steel

10349984

Price Range
£ 75.2589 - £ 75.2589

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    179.0 mm
  • Holding Force
    800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp 174 ° 29.00 mm 2.00 kN Steel

10349854

Price Range
£ 26.0292 - £ 26.0292

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    111.0 mm
  • Holding Force
    200.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp 180 ° 41.00 mm 5.90 kN Steel

10349977

Price Range
£ 39.3006 - £ 39.3006

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    153.0 mm
  • Holding Force
    600.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 38.0 mm 3.20 kN Steel

1472823

Price Range
£ 24.6678 - £ 24.6678

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    123.0 mm
  • Holding Force
    325.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking