Menu Search

Push Pull Toggle Clamp

In stock

Base Type Manual Push-Pull Clamps hold materials in place using a plunger mechanism to produce positive straight-line action. The low profile uses side or end clamping for use in applications with a height restriction.

Series Code :SR5448

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Essentra Part Number Price range Availability Base Material Locking Mechanism Mount Type Maximum Holding Force Plunger Travel View
£ 24.6678 - £ 24.6678 Request the lead time here
Steel
Locking
Flanged Base
10350034 £ 21.1462 - £ 21.1462 98 In stock
304 Stainless Steel
Non-Locking
Flanged Base
£ 45.6754 - £ 45.6754 Request the lead time here
304 Stainless Steel
Locking
Flanged Base
£ 22.4668 - £ 22.4668 Request the lead time here
Steel
Non-Locking
Flanged Base
10350003 £ 29.2981 - £ 29.2981 Request the lead time here
Steel
Locking
Flanged Base
£ 27.2194 - £ 27.2194 Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
£ 16.6463 - £ 16.6463 Request the lead time here
Steel
Non-Locking
Flanged Base
£ 36.1213 - £ 36.1213 112 In stock
Steel
Locking
Flanged Base
£ 43.613 - £ 43.613 Request the lead time here
304 Stainless Steel
Locking
Flanged Base
£ 34.7518 - £ 34.7518 Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
£ 77.2317 - £ 77.2317 Request the lead time here
304 Stainless Steel
Locking
Flanged Base
£ 69.5199 - £ 69.5199 Request the lead time here
Steel
Locking
Flanged Base
£ 51.5204 - £ 51.5204 Request the lead time here
304 Stainless Steel
Non-Locking
Flanged Base
£ 20.6407 - £ 20.6407 Request the lead time here
Steel
Non-Locking
Flanged Base
Request the lead time here
Stainless Steel
Through Hole
£ 20.6944 - £ 21.1055 1 In stock
Stainless Steel
Flanged
£ 25.5279 - £ 26.0523 Request the lead time here
Stainless Steel
Flanged
£ 28.0225 - £ 28.5895 Request the lead time here
Stainless Steel
Through Hole
10390177 £ 55.1521 - £ 55.1521 Request the lead time here
Stainless Steel
Through Hole
10390122 £ 12.2891 - £ 12.5442 Request the lead time here
Stainless Steel
Flanged
  • of 3
Toggle Clamp U-Bar 38.0 mm 3.20 kN Steel

10349991

Price Range
£ 24.6678 - £ 24.6678

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    123.0 mm
  • Holding Force
    325.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 25.0 mm 1.50 kN 304 Stainless Steel

10350034

Price Range
£ 21.1462 - £ 21.1462

Stock Levels
98 In stock
Attributes
  • Overall Length
    79.5 mm
  • Holding Force
    150.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 38.0 mm 3.20 kN 304 Stainless Steel

10350072

Price Range
£ 45.6754 - £ 45.6754

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    123.0 mm
  • Holding Force
    325.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 44.0 mm 3.40 kN Steel

10349892

Price Range
£ 22.4668 - £ 22.4668

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    148.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 44.0 mm 3.40 kN Steel

10350003

Price Range
£ 29.2981 - £ 29.2981

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    148.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 38.0 mm 2.50 kN 304 Stainless Steel

10350041

Price Range
£ 27.2194 - £ 27.2194

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    123.0 mm
  • Holding Force
    250.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 39.0 mm 1.00 kN Steel

10349908

Price Range
£ 16.6463 - £ 16.6463

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    85.0 mm
  • Holding Force
    100.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 62.0 mm 8.80 kN Steel

10350010

Price Range
£ 36.1213 - £ 36.1213

Stock Levels
112 In stock
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 44.0 mm 3.40 kN 304 Stainless Steel

10350089

Price Range
£ 43.613 - £ 43.613

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    148.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 44.0 mm 3.40 kN 304 Stainless Steel

10350058

Price Range
£ 34.7518 - £ 34.7518

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Holding Force
    350.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 62.0 mm 8.80 kN 304 Stainless Steel

10350096

Price Range
£ 77.2317 - £ 77.2317

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 55.0 mm 17.60 kN Steel

10350027

Price Range
£ 69.5199 - £ 69.5199

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    212.0 mm
  • Holding Force
    1800.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Locking
Toggle Clamp U-Bar 70.0 mm 8.80 kN 304 Stainless Steel

10350065

Price Range
£ 51.5204 - £ 51.5204

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    168.5 mm
  • Holding Force
    900.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Toggle Clamp U-Bar 54.0 mm 4.90 kN Steel

10349915

Price Range
£ 20.6407 - £ 20.6407

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    112.0 mm
  • Holding Force
    500.0 kg
  • Mount Type
    Flanged Base
  • Handle Movement Action
    Push Pull
  • Locking Mechanism
    Non-Locking
Manual Push Pull Clamp 200.0 lbf Through Hole

10390344


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    229.0 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 300.0 lbf Flanged

10390146

Price Range
£ 21.1055 - £ 20.6944

Stock Levels
1 In stock
Attributes
  • Overall Length
    139.8 mm
  • Holding Force
    1334.5 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 99.0 lbf Flanged

10390337

Price Range
£ 26.0523 - £ 25.5279

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    67.6 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 200.0 lbf Through Hole

10390139

Price Range
£ 28.5895 - £ 28.0225

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    63.8 mm
  • Holding Force
    889.6 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 700.0 lbf Through Hole

10390177

Price Range
£ 55.1521 - £ 55.1521

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    167.5 mm
  • Holding Force
    3113.8 N
  • Mount Type
    Through Hole
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel
Manual Push Pull Clamp 99.0 lbf Flanged

10390122

Price Range
£ 12.5442 - £ 12.2891

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    68.0 mm
  • Holding Force
    440.4 N
  • Mount Type
    Flanged
  • Handle Movement Action
    Push Pull
  • Base Material
    Stainless Steel