Menu Search

Push Mount Cable Tie Holder

In stock

Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.

Series Code :SR2022

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Hole Diameter Maximum Compatible Cable Tie Width Panel Thickness Range Mounting Method View
£ 0.0848 - £ 0.1047 Request the lead time here
6.3 mm
Push Fit
£ 0.1238 - £ 0.1528 4000 In stock
4.8 mm
5.6 mm
1.6 mm
Push-In
£ 0.1262 - £ 0.1559 Request the lead time here
6.4 mm
5.6 mm
1.6 mm
Push-In
£ 0.2989 - £ 0.369 1989 In stock
8.1 mm
Fir Tree
£ 0.1238 - £ 0.1528 Request the lead time here
4.8 mm
5.6 mm
1.6 mm
Push-In
10363676 £ 0.0697 - £ 0.1549 Request the lead time here
4.3 mm
Arrowhead
£ 0.1984 - £ 0.2069 11900 In stock
Push-In
£ 0.2324 - £ 0.2423 Request the lead time here
4.7 mm
5.8 mm
Fir Tree
£ 0.0815 - £ 0.0867 Request the lead time here
2.0 mm
0.8 - 2.0 mm
Push-In
10009291 £ 0.1334 - £ 0.1603 8197 In stock
5.2 mm
8.2 mm
Screw-In
10009239 £ 0.118 - £ 0.1418 16754 In stock
5.3 mm
Screw-In
10009338 £ 0.1534 - £ 0.1843 Request the lead time here
8.2 mm
Screw-In
10246108 £ 0.2792 - £ 0.2792 541700 In stock
4.8 mm
Screw
£ 0.1384 - £ 0.1445 Request the lead time here
0.8 - 3.2 mm
10009321 £ 0.1334 - £ 0.1603 34074 In stock
8.2 mm
Screw-In
10009505 £ 0.18 - £ 0.1885 41795 In stock
4.8 mm
0.8 - 3.0 mm
Push-In
10009222 £ 0.118 - £ 0.1418 317433 In stock
5.3 mm
Screw
10246146 £ 0.7228 - £ 0.7228 Request the lead time here
9.0 mm
Screw
10277133 £ 0.7228 - £ 0.7228 Request the lead time here
9.0 mm
Screw
£ 0.153 - £ 0.1559 Request the lead time here
8.1 mm
Push-In
  • of 4
Wire Saddle Push Fit 7.4 mm 36.2 mm HDPE

10222089

Price Range
£ 0.1047 - £ 0.0848

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push Fit
  • Compatible Hole Diameter
    6.3 mm
  • Overall Length
    36.2 mm
  • Overall Width
    4.7 mm
Cable Tie Holder Push-In 0.189 in 5.6 mm Nylon 6/6 Natural

10363652

Price Range
£ 0.1528 - £ 0.1238

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Push-In 0.252 in 5.6 mm Nylon 6/6 Natural

10363669

Price Range
£ 0.1559 - £ 0.1262

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    6.4 mm
Cable Tie Holder Fir Tree 0.320 in HDPE Black

10363447

Price Range
£ 0.369 - £ 0.2989

Stock Levels
1989 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    8.1 mm
  • Overall Height
    30.9 mm
  • Overall Length
    12.7 mm
Cable Tie Holder Push-In 0.189 in 5.6 mm Nylon 6/6 Natural

10363645

Price Range
£ 0.1528 - £ 0.1238

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    5.6 mm
  • Panel Thickness Range
    1.6 mm
  • Compatible Hole Diameter
    4.8 mm
Cable Tie Holder Arrowhead #8 PA Natural

10363676

Price Range
£ 0.1549 - £ 0.0697

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Arrowhead
  • Compatible Hole Diameter
    4.3 mm
  • Overall Height
    18.6 mm
  • Overall Width
    12.3 mm
Cable Tie Holder Push-In Nylon 6/6 Natural

10009604

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
11900 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Overall Height
    15.0 mm
  • Overall Length
    30.0 mm
  • Overall Width
    15.0 mm
Cable Tie Holder Fir Tree 5.8 mm PA Black

10009635

Price Range
£ 0.2423 - £ 0.2324

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Fir Tree
  • Compatible Cable Tie Width Range
    5.8 mm
  • Compatible Hole Diameter
    4.7 mm
  • Overall Height
    15.0 mm
Cable Tie Holder Push-In 2.0 mm Nylon 6/6 Natural

10009437

Price Range
£ 0.0867 - £ 0.0815

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    2.0 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Overall Height
    15.5 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Black

10009291

Price Range
£ 0.1603 - £ 0.1334

Stock Levels
8197 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Compatible Hole Diameter
    5.2 mm
  • Overall Height
    9.8 mm
Cable Tie Holder Screw-In #8. M4 5.3 mm PA Black

10009239

Price Range
£ 0.1418 - £ 0.118

Stock Levels
16754 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder Screw-In #10. M5. 1/4. M6 8.2 mm PA Natural

10009338

Price Range
£ 0.1843 - £ 0.1534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Screw 4.8 mm Nylon 6/6 Natural

10246108

Price Range
£ 0.2792 - £ 0.2792

Stock Levels
541700 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 4.8 mm
  • Overall Height
    5.0 mm
  • Overall Length
    19.0 mm
Cable Tie Holder Nylon 6/6 Yellow

10155189

Price Range
£ 0.1445 - £ 0.1384

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Panel Thickness Range
    0.8 - 3.2 mm
  • Overall Length
    19.1 mm
  • Overall Width
    12.7 mm
  • Full Material
    Polyamide 66
Cable Tie Holder Screw-In M6 8.2 mm PA Black

10009321

Price Range
£ 0.1603 - £ 0.1334

Stock Levels
34074 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Screw-In
  • Compatible Cable Tie Width Range
    8.2 mm
  • Overall Height
    9.8 mm
  • Overall Length
    22.2 mm
Cable Tie Holder Push-In 4.8 mm Nylon 6/6 Black

10009505

Price Range
£ 0.1885 - £ 0.18

Stock Levels
41795 In stock
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 3.0 mm
  • Overall Height
    13.4 mm
Cable Tie Holder Screw 5.3 mm Nylon 6/6 Natural

10009222

Price Range
£ 0.1418 - £ 0.118

Stock Levels
317433 In stock
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    5.3 mm
  • Overall Height
    7.1 mm
  • Overall Length
    15.2 mm
Cable Tie Holder Screw 9.0 mm Nylon 6/6 Natural

10246146

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    11.6 mm
  • Overall Length
    30.0 mm
Cable Tie Holder Screw 9.0 mm Nylon 6/6 Black

10277133

Price Range
£ 0.7228 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Cable Tie Width Range
    2.4 - 9.0 mm
  • Overall Height
    17.5 mm
  • Overall Length
    23.0 mm
Cable Tie Holder Push-In 8.1 mm Nylon 6/6 Black

10089330

Price Range
£ 0.1559 - £ 0.153

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Push-In
  • Compatible Cable Tie Width Range
    8.1 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2