10363669
23TA00110
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1559 |
| 5000 - 19999 | £ 0.1403 |
| 20000 + | £ 0.1262 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Natural |
|---|---|
| Mounting Method | Push-In |
| Compatible Cable Tie Width Range | 5.6 mm |
| Compatible Cable Tie Width Range | 0.22 in |
| Panel Thickness Range | 1.6 mm |
| Panel Thickness Range | 0.063 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.252 in |
| Overall Height | 10.2 mm |
| Overall Height | 0.402 in |
| Overall Length | 9.7 mm |
| Overall Length | 0.382 in |
| Overall Width | 0.319 in |
| Overall Width | 8.1 mm |
| Full Material | Polyamide 66 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue