Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10246115 | £ 0.3004 - £ 0.3004 | 24930 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277102 | £ 0.2792 - £ 0.2792 | 47752 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10009222 | £ 0.118 - £ 0.1418 | 311433 In stock |
|
0.209 in
5.3 mm
|
|
Screw
|
|
| 10253724 | £ 1.3394 - £ 1.3394 | 221000 In stock |
|
|
|
Push-In
|
|
| £ 0.1254 - £ 0.1279 | 306 In stock |
0.154 in
3.9 mm
|
0.209 in
5.3 mm
|
|
Push In
|
||
| 10009406 | £ 0.1941 - £ 0.2026 | 7357 In stock |
|
0.236 in
6.0 mm
|
|
Push-In
|
|
| 10009468 | £ 0.1542 - £ 0.1766 | 43000 In stock |
|
0.22 in
5.6 mm
|
0.055 - 0.079 in
1.4 - 2.0 mm
|
Push-In
|
|
| 10009345 | £ 0.1816 - £ 0.2065 | 397700 In stock |
|
|
0.252 in
6.4 mm
|
|
|
| £ 0.0848 - £ 0.1047 | 55287 In stock |
0.248 in
6.3 mm
|
|
|
Push Fit
|
||
| £ 0.2989 - £ 0.369 | 1989 In stock |
|
0.320 in
8.1 mm
|
|
Fir Tree
|
||
| £ 0.1238 - £ 0.1528 | 4000 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1262 - £ 0.1559 | Request the lead time here |
0.252 in
6.4 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| £ 0.1238 - £ 0.1528 | 148998 In stock |
0.189 in
4.8 mm
|
0.22 in
5.6 mm
|
0.063 in
1.6 mm
|
Push-In
|
||
| 10108932 | £ 0.8816 - £ 0.8816 | 500 In stock |
0.374 in
9.5 mm
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push In
|
|
| 10363676 | £ 0.0697 - £ 0.1549 | Request the lead time here |
0.169 in
4.3 mm
|
|
|
Arrowhead
|
|
| 10314609 | £ 0.1913 - £ 0.1998 | Request the lead time here |
0.244 in
6.2 mm
|
0.197 in
5.0 mm
|
|
Fir Tree