Push Mount Cable Tie Holders are push in and removable to be used in panels with pre-drilled holes.
Series Code :SR2022
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Maximum Compatible Cable Tie Width | Panel Thickness Range | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| 10155219 | £ 0.1311 - £ 0.1366 | 36710 In stock |
|
0.126 in
3.2 mm
|
|
Screw
|
|
| £ 0.1384 - £ 0.1445 | Request the lead time here |
|
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
|
||
| £ 0.0815 - £ 0.0867 | Request the lead time here |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009673 | £ 0.1771 - £ 0.1842 | 56956 In stock |
|
0.26 in
6.6 mm
|
0.047 - 0.109 in
1.19 - 2.77 mm
|
Push-In
|
|
| 10155202 | £ 0.18 - £ 0.1842 | 5674 In stock |
|
0.524 in
13.3 mm
|
|
|
|
| 10009413 | £ 0.1715 - £ 0.1785 | 35000 In stock |
|
0.138 in
3.5 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
Push-In
|
|
| 10009666 | £ 0.1587 - £ 0.1658 | 12000 In stock |
|
0.26 in
6.6 mm
|
0.047 - 0.109 in
1.19 - 2.77 mm
|
Push-In
|
|
| 10009390 | £ 0.7058 - £ 0.72 | 183 In stock |
|
0.512 in
13.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Square Hole
|
|
| £ 0.2324 - £ 0.2423 | Request the lead time here |
|
|
|
Push-In
|
||
| £ 0.3083 - £ 0.3152 | Request the lead time here |
0.252 in
6.4 mm
|
0.283 in
7.2 mm
|
|
Fir Tree
|
||
| £ 0.046 - £ 0.0688 | 26888 In stock |
|
|
|
Push-In
|
||
| £ 0.1984 - £ 0.2069 | 504 In stock |
0.185 in
4.7 mm
|
0.228 in
5.8 mm
|
|
Fir Tree
|
||
| £ 0.2381 - £ 0.248 | 397 In stock |
|
|
|
|
||
| 10246115 | £ 0.3004 - £ 0.3004 | 100930 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277102 | £ 0.2792 - £ 0.2792 | 47752 In stock |
|
0.189 in
4.8 mm
|
|
Screw
|
|
| 10277140 | £ 0.7228 - £ 0.7228 | 3100 In stock |
|
0.354 in
9.0 mm
|
|
Screw
|
|
| 10009314 | £ 0.1334 - £ 0.1603 | 33266 In stock |
|
0.323 in
8.2 mm
|
|
Screw
|
|
| £ 0.1502 - £ 0.1559 | Request the lead time here |
0.169 in
4.3 mm
|
0.201 in
5.1 mm
|
|
Screw
|
||
| £ 0.3416 - £ 0.3486 | 1039 In stock |
|
0.079 in
2.0 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
Push-In
|
||
| 10009260 | £ 0.118 - £ 0.1418 | 9881 In stock |
|
0.209 in
5.3 mm
|
|
Screw-In
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue