Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Material Head Height Panel Thickness Head Diameter Compatible Hole Diameter Range View
£ 0.0817 - £ 0.0833 Request the lead time here
PP
2.5 mm
12.0 mm
4.0 - 6.2 mm
£ 0.0336 - £ 0.0415 Request the lead time here
Nylon 6/6
1 mm
3.2 mm
3.4 mm
£ 0.0395 - £ 0.0488 Request the lead time here
Nylon 6/6
1.3 mm
3.1 mm
11.9 mm
£ 0.1005 - £ 0.124 Request the lead time here
Nylon 6/6
3.4 mm
9.3 mm
15.1 mm
27PIF0035 £ 0.0316 - £ 0.0391 Request the lead time here
Nylon 6/6
1 mm
3.2 mm
7.9 mm
£ 0.0479 - £ 0.0591 Request the lead time here
Nylon 6/6
1.4 mm
1.9 mm
4.7 mm
3.0 - 3.1 mm
£ 0.0764 - £ 0.0944 Request the lead time here
Nylon 6/6
1.9 mm
6.1 mm
8.7 mm
£ 0.029 - £ 0.0358 Request the lead time here
Nylon 6/6
1.3 mm
4.6 mm
8.1 mm
£ 0.1036 - £ 0.1279 Request the lead time here
Nylon 6/6
1.4 mm
16.2 mm
19.1 mm
£ 0.069 - £ 0.0852 Request the lead time here
Nylon 6/6
1.5 mm
6.4 mm
15.1 mm
£ 0.1956 - £ 0.1956 4600 In stock
LDPE
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.3401 - £ 0.3401 49100 In stock
LDPE
2.5 mm
16.0 mm
£ 0.309 - £ 0.309 62400 In stock
LDPE
2.5 mm
16.0 mm
£ 0.0817 - £ 0.0833 Request the lead time here
PP
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.0801 - £ 0.0817 Request the lead time here
PP
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.2494 - £ 0.2593 Request the lead time here
Nylon
2.7 mm
3.3 mm
12.0 mm
5.0 - 5.3 mm
£ 0.2919 - £ 0.3033 Request the lead time here
Nylon
2.7 mm
3.2 mm
12.7 mm
6.1 - 6.4 mm
£ 0.4039 - £ 0.4209 Request the lead time here
Nylon
2.7 mm
5.0 mm
8.7 mm
6.5 - 6.7 mm
£ 0.18 - £ 0.1885 Request the lead time here
Nylon
2.7 mm
3.7 mm
4.8 mm
2.3 - 2.4 mm
£ 0.2381 - £ 0.248 Request the lead time here
Nylon
2.7 mm
14.1 mm
8.7 mm
4.6 - 4.8 mm
  • of 6
Snap Rivet 6.0 mm 4.2 mm 4.2 mm PP Natural

496943

Price Range
£ 0.0833 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 6.2 mm
  • Anchor Length
    6.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 0.091 in 3.2 mm 3.2 mm Nylon 6/6 Natural

27PIF0030

Price Range
£ 0.0415 - £ 0.0336

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.2 mm
  • Anchor Length
    5 mm
  • Head Diameter
    3.4 mm
  • Head Height
    1 mm
  • Colour
    Natural
Snap Rivet 0.202 in 3.1 mm 3.1 mm Nylon 6/6 Natural

27PIF0058

Price Range
£ 0.0488 - £ 0.0395

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.1 mm
  • Anchor Length
    7 mm
  • Head Diameter
    11.9 mm
  • Head Height
    1.3 mm
  • Colour
    Natural
Snap Rivet 0.252 in 9.3 mm 9.3 mm Nylon 6/6 Natural

27PIF0024

Price Range
£ 0.124 - £ 0.1005

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    9.3 mm
  • Anchor Length
    14 mm
  • Head Diameter
    15.1 mm
  • Head Height
    3.4 mm
  • Colour
    Natural
Snap Rivet 0.091 in 3.2 mm 3.2 mm Nylon 6/6 Natural

27PIF0035

Price Range
£ 0.0391 - £ 0.0316

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    3.2 mm
  • Anchor Length
    5 mm
  • Head Diameter
    7.9 mm
  • Head Height
    1 mm
  • Colour
    Natural
Snap Rivet 0.12 in 1.9 mm 1.9 mm Nylon 6/6 Natural

27PIF0023

Price Range
£ 0.0591 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Panel Thickness Range
    1.9 mm
  • Anchor Length
    3.4 mm
  • Head Diameter
    4.7 mm
  • Head Height
    1.4 mm
Snap Rivet 0.175 in 6.1 mm 6.1 mm Nylon 6/6 Natural

27PIF0053

Price Range
£ 0.0944 - £ 0.0764

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.1 mm
  • Anchor Length
    10.6 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.9 mm
  • Colour
    Natural
Snap Rivet 0.197 in 4.6 mm 4.6 mm Nylon 6/6 Natural

27PIF0112

Price Range
£ 0.0358 - £ 0.029

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    4.6 mm
  • Anchor Length
    7.4 mm
  • Head Diameter
    8.1 mm
  • Head Height
    1.3 mm
  • Colour
    Natural
Snap Rivet 0.183 in 16.2 mm 16.2 mm Nylon 6/6 Natural

27PIF0034

Price Range
£ 0.1279 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    16.2 mm
  • Anchor Length
    20.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
Snap Rivet 0.253 in 6.4 mm 6.4 mm Nylon 6/6 Natural

27PIF0071

Price Range
£ 0.0852 - £ 0.069

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    6.4 mm
  • Anchor Length
    11.1 mm
  • Head Diameter
    15.1 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Snap Rivet 13.5 mm 13.5 mm LDPE Natural

469146

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
4600 In stock
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    21.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Assembly Clip 3.0 mm 3.0 mm 16.0 mm LDPE Natural

466736

Price Range
£ 0.3401 - £ 0.3401

Stock Levels
49100 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Assembly Clip 6.0 mm 6.0 mm 16.0 mm LDPE Natural

466737

Price Range
£ 0.309 - £ 0.309

Stock Levels
62400 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Snap Rivet 7.2 mm 7.2 mm PP Natural

496944

Price Range
£ 0.0833 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    14.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 10.2 mm 10.2 mm PP Natural

496945

Price Range
£ 0.0817 - £ 0.0801

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 5.3 mm 3.3 mm 3.3 mm Nylon Natural

317125000002

Price Range
£ 0.2593 - £ 0.2494

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Anchor Length
    7.1 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 3.2 mm 3.2 mm Nylon Natural

317132000002

Price Range
£ 0.3033 - £ 0.2919

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Anchor Length
    7.8 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.7 mm 5.0 mm 5.0 mm Nylon Natural

317151000002

Price Range
£ 0.4209 - £ 0.4039

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.5 - 6.7 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 2.4 mm 3.7 mm 3.7 mm Nylon Natural

317102000002

Price Range
£ 0.1885 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Anchor Length
    5.4 mm
  • Head Diameter
    4.8 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 4.8 mm 14.1 mm 14.1 mm Nylon Natural

317123000002

Price Range
£ 0.248 - £ 0.2381

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.6 - 4.8 mm
  • Anchor Length
    18.0 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural