Quantity | Unit price |
---|---|
1000 - 9999 | £ 0.1309 |
10000 + | £ 0.1284 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter Range | 0.197 - 0.209 in |
---|---|
Compatible Hole Diameter Range | 5.0 - 5.3 mm |
Anchor Length | 0.28 in |
Anchor Length | 7.1 mm |
Head Diameter | 0.472 in |
Head Diameter | 12.0 mm |
Head Height | 0.118 in |
Head Height | 3.0 mm |
Colour | Natural |
Full Material | Nylon 6/6 |
Rivet Head Shape | Pan |
Rivet Fitting Style | Push-In |
Panel Thickness | 3.3 mm |
Panel Thickness | 0.13 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue