10382424
469146
| Quantity | Unit price |
|---|---|
| 100 + | £ 0.1956 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter Range | 4.0 - 9.0 mm |
|---|---|
| Compatible Hole Diameter Range | 0.157 - 0.354 in |
| Anchor Length | 21.5 mm |
| Anchor Length | 0.846 in |
| Head Diameter | 12.0 mm |
| Head Diameter | 0.472 in |
| Head Height | 0.098 in |
| Head Height | 2.5 mm |
| Colour | Natural |
| Full Material | Low Density Polyethylene |
| Rivet Head Shape | Round |
| Rivet Fitting Style | Push-In |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue