Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Essentra Part Number Price range Availability Material Head Height Panel Thickness Head Diameter Compatible Hole Diameter Range View
Request the lead time here
PP
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.309 - £ 0.309 62400 In stock
LDPE
2.5 mm
16.0 mm
£ 0.3401 - £ 0.3401 49100 In stock
LDPE
2.5 mm
16.0 mm
£ 0.0817 - £ 0.0833 17005 In stock
PP
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.1502 - £ 0.153 22455 In stock
Nylon
3.0 mm
3.5 mm
14.0 mm
5.5 - 5.9 mm
£ 0.1342 - £ 0.137 67898 In stock
Nylon
1.5 mm
7.6 mm
11.5 mm
6.1 - 6.5 mm
£ 0.1885 - £ 0.1927 630 In stock
Nylon 6/6
1.4 mm
4.0 mm
12.7 mm
6.1 - 6.4 mm
£ 0.1342 - £ 0.137 1489 In stock
Nylon 6/6
1.5 mm
6.3 mm
15.0 mm
6.2 - 6.6 mm
£ 0.119 - £ 0.124 945 In stock
Nylon 6/6
1.4 mm
4.6 mm
10.0 mm
4.4 - 4.7 mm
10093740 £ 0.1267 - £ 0.1294 15441 In stock
Nylon 6/6
1.7 mm
6.3 mm
8.7 mm
4.4 - 4.8 mm
£ 0.1342 - £ 0.137 719 In stock
Nylon 6/6
1.1 mm
3.7 mm
4.8 mm
2.3 - 2.4 mm
£ 0.1132 - £ 0.1179 94 In stock
Nylon 6/6
1.0 mm
6.0 mm
5.2 mm
3.0 - 3.1 mm
10093757 £ 0.5754 - £ 0.5754 3560 In stock
Nylon 6/6
1.8 mm
44.0 mm
10.0 mm
5.8 - 6.5 mm
£ 0.1284 - £ 0.1309 7645 In stock
Nylon 6/6
3.0 mm
3.3 mm
12.0 mm
5.0 - 5.3 mm
£ 0.1956 - £ 0.1956 4600 In stock
LDPE
2.5 mm
12.0 mm
4.0 - 9.0 mm
10365564 £ 0.0335 - £ 0.0413 Request the lead time here
Nylon 6/6
1 mm
2.9 mm
6.4 mm
£ 0.1036 - £ 0.1279 Request the lead time here
Nylon 6/6
1.4 mm
16.2 mm
19.1 mm
£ 0.069 - £ 0.0852 1152 In stock
Nylon 6/6
1.5 mm
6.4 mm
15.1 mm
£ 0.1005 - £ 0.124 1000 In stock
Nylon 6/6
3.4 mm
9.3 mm
15.1 mm
£ 0.0479 - £ 0.0591 Request the lead time here
Nylon 6/6
1.4 mm
1.9 mm
4.7 mm
3.0 - 3.1 mm
  • of 6
Snap Rivet 10.2 mm 10.2 mm PP Natural

10394823


Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Assembly Clip 6.0 mm 6.0 mm 16.0 mm LDPE Natural

10380628

Price Range
£ 0.309 - £ 0.309

Stock Levels
62400 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Assembly Clip 3.0 mm 3.0 mm 16.0 mm LDPE Natural

10380611

Price Range
£ 0.3401 - £ 0.3401

Stock Levels
49100 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Snap Rivet 7.2 mm 7.2 mm PP Natural

10394816

Price Range
£ 0.0833 - £ 0.0817

Stock Levels
17005 In stock
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    14.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 5.9 mm 3.5 mm 3.5 mm Nylon Natural

10093726

Price Range
£ 0.153 - £ 0.1502

Stock Levels
22455 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 - 5.9 mm
  • Anchor Length
    7.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Snap Rivet 6.5 mm 7.6 mm 7.6 mm Nylon Natural

10093764

Price Range
£ 0.137 - £ 0.1342

Stock Levels
67898 In stock
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    11.5 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Snap Rivet 4.0 mm 4.0 mm Nylon 6/6 Natural

10093801

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
630 In stock
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 6.3 mm 6.3 mm Nylon 6/6 Natural

10093771

Price Range
£ 0.137 - £ 0.1342

Stock Levels
1489 In stock
Attributes
  • Compatible Hole Diameter Range
    6.2 - 6.6 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 4.6 mm 4.6 mm Nylon 6/6 Natural

10093818

Price Range
£ 0.124 - £ 0.119

Stock Levels
945 In stock
Attributes
  • Compatible Hole Diameter Range
    4.4 - 4.7 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 6.3 mm 6.3 mm Nylon 6/6 Natural

10093740

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
15441 In stock
Attributes
  • Compatible Hole Diameter Range
    4.4 - 4.8 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 3.7 mm 3.7 mm Nylon 6/6 Natural

10093788

Price Range
£ 0.137 - £ 0.1342

Stock Levels
719 In stock
Attributes
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 6.0 mm 6.0 mm Nylon 6/6 Natural

10093733

Price Range
£ 0.1179 - £ 0.1132

Stock Levels
94 In stock
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 44.0 mm 44.0 mm Nylon 6/6 Natural

10093757

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
3560 In stock
Attributes
  • Compatible Hole Diameter Range
    5.8 - 6.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 3.3 mm 3.3 mm Nylon 6/6 Natural

10093795

Price Range
£ 0.1309 - £ 0.1284

Stock Levels
7645 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 13.5 mm 13.5 mm LDPE Natural

10382424

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
4600 In stock
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    21.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Push-In Fastener 0.200 in 0.118 in Nylon 6/6 Black

10365564

Price Range
£ 0.0413 - £ 0.0335

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.9 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1 mm
  • Colour
    Black
Snap Rivet 0.183 in 16.2 mm 16.2 mm Nylon 6/6 Natural

10365540

Price Range
£ 0.1279 - £ 0.1036

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    16.2 mm
  • Anchor Length
    20.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
Snap Rivet 0.253 in 6.4 mm 6.4 mm Nylon 6/6 Natural

10365618

Price Range
£ 0.0852 - £ 0.069

Stock Levels
1152 In stock
Attributes
  • Panel Thickness Range
    6.4 mm
  • Anchor Length
    11.1 mm
  • Head Diameter
    15.1 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Snap Rivet 0.252 in 9.3 mm 9.3 mm Nylon 6/6 Natural

10365526

Price Range
£ 0.124 - £ 0.1005

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    9.3 mm
  • Anchor Length
    14 mm
  • Head Diameter
    15.1 mm
  • Head Height
    3.4 mm
  • Colour
    Natural
Snap Rivet 0.12 in 1.9 mm 1.9 mm Nylon 6/6 Natural

10365519

Price Range
£ 0.0591 - £ 0.0479

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Panel Thickness Range
    1.9 mm
  • Anchor Length
    3.4 mm
  • Head Diameter
    4.7 mm
  • Head Height
    1.4 mm