Menu Search

Push-In Rivets - Push In Fasteners

In stock

Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).

Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.

This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.

  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
104 results
Product SKUs information
Item Code Price range Availability Material Head Height Panel Thickness Head Diameter Compatible Hole Diameter Range View
£ 0.3401 - £ 0.3401 49100 In stock
LDPE
2.5 mm
16.0 mm
£ 0.0817 - £ 0.0833 Request the lead time here
PP
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.309 - £ 0.309 62400 In stock
LDPE
2.5 mm
16.0 mm
£ 0.0801 - £ 0.0817 Request the lead time here
PP
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.1956 - £ 0.1956 4600 In stock
LDPE
2.5 mm
12.0 mm
4.0 - 9.0 mm
£ 0.1132 - £ 0.1179 1000 In stock
Nylon 6/6
1.0 mm
6.0 mm
5.2 mm
3.0 - 3.1 mm
£ 0.1342 - £ 0.137 1000 In stock
Nylon 6/6
1.5 mm
6.3 mm
15.0 mm
6.2 - 6.6 mm
£ 0.119 - £ 0.124 Request the lead time here
Nylon 6/6
1.4 mm
4.6 mm
10.0 mm
4.4 - 4.7 mm
£ 0.1502 - £ 0.153 4000 In stock
Nylon
3.0 mm
3.5 mm
14.0 mm
5.5 - 5.9 mm
£ 0.1342 - £ 0.137 Request the lead time here
Nylon
1.5 mm
7.6 mm
11.5 mm
6.1 - 6.5 mm
£ 0.1342 - £ 0.137 1000 In stock
Nylon 6/6
1.1 mm
3.7 mm
4.8 mm
2.3 - 2.4 mm
2010190000VR £ 0.1267 - £ 0.1294 Request the lead time here
Nylon 6/6
1.7 mm
6.3 mm
8.7 mm
4.4 - 4.8 mm
£ 0.1885 - £ 0.1927 Request the lead time here
Nylon 6/6
1.4 mm
4.0 mm
12.7 mm
6.1 - 6.4 mm
2010240000VR £ 0.5754 - £ 0.5754 Request the lead time here
Nylon 6/6
1.8 mm
44.0 mm
10.0 mm
5.8 - 6.5 mm
£ 0.1284 - £ 0.1309 Request the lead time here
Nylon 6/6
3.0 mm
3.3 mm
12.0 mm
5.0 - 5.3 mm
27PIF0039B £ 0.0335 - £ 0.0413 Request the lead time here
Nylon 6/6
1 mm
2.9 mm
6.4 mm
£ 0.2438 - £ 0.2537 Request the lead time here
Nylon
2.7 mm
16.2 mm
9.5 mm
4.6 - 4.8 mm
£ 0.2735 - £ 0.2849 900 In stock
Nylon
2.7 mm
3.5 mm
14.0 mm
5.5 - 5.9 mm
£ 0.3756 - £ 0.3912 Request the lead time here
Nylon
2.7 mm
2.5 mm
12.7 mm
6.2 - 6.4 mm
£ 0.4223 - £ 0.4408 Request the lead time here
Nylon
2.7 mm
3.0 mm
11.1 mm
7.7 - 8.7 mm
  • of 6
Assembly Clip 3.0 mm 3.0 mm 16.0 mm LDPE Natural

466736

Price Range
£ 0.3401 - £ 0.3401

Stock Levels
49100 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Snap Rivet 7.2 mm 7.2 mm PP Natural

496944

Price Range
£ 0.0833 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    14.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Assembly Clip 6.0 mm 6.0 mm 16.0 mm LDPE Natural

466737

Price Range
£ 0.309 - £ 0.309

Stock Levels
62400 In stock
Attributes
  • Anchor Length
    2.5 mm
  • Head Diameter
    16.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Snap Rivet 10.2 mm 10.2 mm PP Natural

496945

Price Range
£ 0.0817 - £ 0.0801

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 13.5 mm 13.5 mm LDPE Natural

469146

Price Range
£ 0.1956 - £ 0.1956

Stock Levels
4600 In stock
Attributes
  • Compatible Hole Diameter Range
    4.0 - 9.0 mm
  • Anchor Length
    21.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Snap Rivet 6.0 mm 6.0 mm Nylon 6/6 Natural

2010130000VR

Price Range
£ 0.1179 - £ 0.1132

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter Range
    3.0 - 3.1 mm
  • Head Diameter
    5.2 mm
  • Head Height
    1.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 6.3 mm 6.3 mm Nylon 6/6 Natural

2010270000VR

Price Range
£ 0.137 - £ 0.1342

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter Range
    6.2 - 6.6 mm
  • Head Diameter
    15.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 4.6 mm 4.6 mm Nylon 6/6 Natural

2010990000VR

Price Range
£ 0.124 - £ 0.119

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.4 - 4.7 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 5.9 mm 3.5 mm 3.5 mm Nylon Natural

2010040000VR

Price Range
£ 0.153 - £ 0.1502

Stock Levels
4000 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 - 5.9 mm
  • Anchor Length
    7.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
Snap Rivet 6.5 mm 7.6 mm 7.6 mm Nylon Natural

2010260000VR

Price Range
£ 0.137 - £ 0.1342

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.5 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    11.5 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Snap Rivet 3.7 mm 3.7 mm Nylon 6/6 Natural

2010590000VR

Price Range
£ 0.137 - £ 0.1342

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter Range
    2.3 - 2.4 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 6.3 mm 6.3 mm Nylon 6/6 Natural

2010190000VR

Price Range
£ 0.1294 - £ 0.1267

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.4 - 4.8 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 4.0 mm 4.0 mm Nylon 6/6 Natural

2010860000VR

Price Range
£ 0.1927 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.1 - 6.4 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 44.0 mm 44.0 mm Nylon 6/6 Natural

2010240000VR

Price Range
£ 0.5754 - £ 0.5754

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.8 - 6.5 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Snap Rivet 3.3 mm 3.3 mm Nylon 6/6 Natural

2010760000VR

Price Range
£ 0.1309 - £ 0.1284

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 5.3 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Push-In Fastener 0.200 in 0.118 in Nylon 6/6 Black

27PIF0039B

Price Range
£ 0.0413 - £ 0.0335

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.9 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    6.4 mm
  • Head Height
    1 mm
  • Colour
    Black
Snap Rivet 4.8 mm 16.2 mm 16.2 mm Nylon Natural

317124000002

Price Range
£ 0.2537 - £ 0.2438

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    4.6 - 4.8 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    9.5 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 5.9 mm 3.5 mm 3.5 mm Nylon Natural

317129000002

Price Range
£ 0.2849 - £ 0.2735

Stock Levels
900 In stock
Attributes
  • Compatible Hole Diameter Range
    5.5 - 5.9 mm
  • Anchor Length
    7.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 6.4 mm 2.5 mm 2.5 mm Nylon Natural

317146000002

Price Range
£ 0.3912 - £ 0.3756

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    6.2 - 6.4 mm
  • Anchor Length
    6.9 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2.7 mm
  • Colour
    Natural
Snap Rivet 8.7 mm 3.0 mm 3.0 mm Nylon Natural

317154000002

Price Range
£ 0.4408 - £ 0.4223

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.7 - 8.7 mm
  • Anchor Length
    9.5 mm
  • Head Diameter
    11.1 mm
  • Head Height
    2.7 mm
  • Colour
    Natural