Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
|||
| £ 0.309 - £ 0.309 | 62400 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| £ 0.3401 - £ 0.3401 | 49100 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.63 in
16.0 mm
|
|
||
| £ 0.0817 - £ 0.0833 | 17005 In stock |
PP
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| £ 0.1502 - £ 0.153 | 22455 In stock |
Nylon
|
0.118 in
3.0 mm
|
0.138 in
3.5 mm
|
0.551 in
14.0 mm
|
0.217 - 0.232 in
5.5 - 5.9 mm
|
||
| £ 0.1342 - £ 0.137 | 67898 In stock |
Nylon
|
0.059 in
1.5 mm
|
0.299 in
7.6 mm
|
0.453 in
11.5 mm
|
0.24 - 0.256 in
6.1 - 6.5 mm
|
||
| £ 0.1885 - £ 0.1927 | 630 In stock |
Nylon 6/6
|
0.055 in
1.4 mm
|
0.157 in
4.0 mm
|
0.5 in
12.7 mm
|
0.24 - 0.252 in
6.1 - 6.4 mm
|
||
| £ 0.1342 - £ 0.137 | 1489 In stock |
Nylon 6/6
|
0.059 in
1.5 mm
|
0.248 in
6.3 mm
|
0.591 in
15.0 mm
|
0.244 - 0.26 in
6.2 - 6.6 mm
|
||
| £ 0.119 - £ 0.124 | 945 In stock |
Nylon 6/6
|
0.055 in
1.4 mm
|
0.181 in
4.6 mm
|
0.394 in
10.0 mm
|
0.173 - 0.185 in
4.4 - 4.7 mm
|
||
| 10093740 | £ 0.1267 - £ 0.1294 | Request the lead time here |
Nylon 6/6
|
0.067 in
1.7 mm
|
0.248 in
6.3 mm
|
0.343 in
8.7 mm
|
0.173 - 0.189 in
4.4 - 4.8 mm
|
|
| £ 0.1342 - £ 0.137 | 719 In stock |
Nylon 6/6
|
0.043 in
1.1 mm
|
0.146 in
3.7 mm
|
0.189 in
4.8 mm
|
0.091 - 0.094 in
2.3 - 2.4 mm
|
||
| £ 0.1132 - £ 0.1179 | 1094 In stock |
Nylon 6/6
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
0.205 in
5.2 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
| 10093757 | £ 0.5754 - £ 0.5754 | 3560 In stock |
Nylon 6/6
|
0.071 in
1.8 mm
|
1.732 in
44.0 mm
|
0.394 in
10.0 mm
|
0.228 - 0.256 in
5.8 - 6.5 mm
|
|
| £ 0.1284 - £ 0.1309 | 7645 In stock |
Nylon 6/6
|
0.118 in
3.0 mm
|
0.13 in
3.3 mm
|
0.472 in
12.0 mm
|
0.197 - 0.209 in
5.0 - 5.3 mm
|
||
| £ 0.1956 - £ 0.1956 | 4600 In stock |
LDPE
|
0.098 in
2.5 mm
|
|
0.472 in
12.0 mm
|
0.157 - 0.354 in
4.0 - 9.0 mm
|
||
| 10365564 | £ 0.0335 - £ 0.0413 | Request the lead time here |
Nylon 6/6
|
0.040 in
1 mm
|
0.114 in
2.9 mm
|
0.250 in
6.4 mm
|
|
|
| £ 0.1036 - £ 0.1279 | Request the lead time here |
Nylon 6/6
|
0.055 in
1.4 mm
|
0.638 in
16.2 mm
|
0.750 in
19.1 mm
|
|
||
| £ 0.069 - £ 0.0852 | 1152 In stock |
Nylon 6/6
|
0.060 in
1.5 mm
|
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
|
||
| £ 0.1005 - £ 0.124 | 1000 In stock |
Nylon 6/6
|
0.133 in
3.4 mm
|
0.366 in
9.3 mm
|
0.594 in
15.1 mm
|
|
||
| £ 0.0479 - £ 0.0591 | Request the lead time here |
Nylon 6/6
|
0.055 in
1.4 mm
|
0.075 in
1.9 mm
|
0.187 in
4.7 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm